PR-PF-AE-V0 - Flush pull handles -for snap-in assembly technopolymer certified self-extinguishing

PR-PF-AE-V0 - Flush pull handles -for snap-in assembly technopolymer certified self-extinguishing
  • Volume Discount
Flush pull handle for snap-in assembly in polyamide-based technopolymer, certified self-extinguishing UL-94 V0, glass fibre reinforced, grey-black colour.
The "V0" certification in accordance with UL-94 V (Underwriters Laboratories) (see Technical Data on page A-5) indicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating any incandescent drops.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
150701-C1
150711-C1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B b1 Description

4.03 €

5 Available 5 Days 9276PR.92-PF-AE-V0-C1

4.86 €

5 Available 4 Days 137122PR.137-PF-AE-V0-C1

Loading...

  1. 1

Basic information

Material Technopolymer L(mm) 37 h1(mm) 17
force 1 1800 force 2 500 H 19
h2 17 l1 25 l2 7
High performing lines AE-V0 Type of assembly Snap-in

Tech Support