RDB - Toothed clamping elements -SUPER-technopolymer

RDB - Toothed clamping elements -SUPER-technopolymer
  • Volume Discount
Toothed clamping elements.
Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
The toothed clamping elements RDB-F and RDB-B, coupled between them or with the executions RDB-CF or RDB-CB, allow to lock the position of two components rotating around an axis.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51981
51983
51985
51987
51991
51993
51995
51997
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d d1 d2 d3 d4 d5 d6 f h h1 h2 h3 torque 1 s w min. Description

6.12 €

1 Available Same day

Stock

326.35-523.5-189.59-1880-1.2RDB.32-60-F

7.83 €

1 Available Same day

Stock

326.34M4523.5-189.59-188071.2RDB.32-60-B

7.06 €

1 Available Same day

Stock

35.56.35-523.532.5189.598.21880-1.2RDB.32-60-CF

8.38 €

1 Available Same day

Stock

35.56.34M4523.532.5189.598.2188071.2RDB.32-60-CB

10.56 €

10 Available 5 Days 408.36-630-231211.4-22.8120-1.3RDB.40-60-F

13.93 €

1 Available Same day

Stock

408.35M5630-231211.4-22.812081.3RDB.40-60-B

11.09 €

1 Available Same day

Stock

43.58.36-63040231211.410.522.8140-1.3RDB.40-60-CF

14.28 €

1 Available Same day

Stock

43.58.35M563040231211.410.522.814081.3RDB.40-60-CB

Loading...

  1. 1

Basic information

Material Technopolymer High performing lines SUPER-Technopolymer

Tech Support