Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
451421 |
451422 |
451423 |
451424 |
451441 |
451442 |
451443 |
451444 |
451461 |
451462 |
451463 |
451464 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b2 | b3 | Diameter | l1 | l2 | R | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.65 € | 4 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 38 | 75 | 80 | 46 | 100 | 45 | 60 | - | 2200 | 2601to5000N | 3500 | RE.F4-100-SSL-H | |
84.99 € | 4 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | - | 70 | 125 | 73 | 87 | - | 2700 | 5001to10000N | 5500 | RE.F4-125-SSL-H | |
97.02 € | 2 | Available | 4 Days | 200 | 11 | 140 | 110 | 150 | 50 | 105 | - | 70 | 150 | 73 | 87 | - | 2900 | 5001to10000N | 7000 | RE.F4-150-SSL-H | |
132.68 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | 70 | 200 | 73 | 87 | - | 3800 | 5001to10000N | 7500 | RE.F4-200-SSL-H | |
64.99 € | 4 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 38 | 75 | 80 | 46 | 100 | 45 | 60 | 123 | 2200 | 2601to5000N | 3500 | RE.F4-100-SSF-H | |
105.82 € | 2 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | - | 70 | 125 | 73 | 87 | 126 | 2700 | 5001to10000N | 5500 | RE.F4-125-SSF-H | |
117.92 € | 2 | Available | 4 Days | 200 | 11 | 140 | 110 | 150 | 50 | 105 | - | 70 | 150 | 73 | 87 | 126 | 2900 | 5001to10000N | 7000 | RE.F4-150-SSF-H | |
154.44 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | 70 | 200 | 73 | 87 | 126 | 3800 | 5001to10000N | 7500 | RE.F4-200-SSF-H | |
44.55 € | 4 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 38 | 75 | 80 | - | 100 | 45 | 60 | - | 2200 | 2601to5000N | 3500 | RE.F4-100-PSL-H | |
64.57 € | 4 | Available | 4 Days | 170 | 11 | 140 | 110 | 125 | 50 | 105 | - | - | 125 | 73 | 87 | - | 2700 | 5001to10000N | 5500 | RE.F4-125-PSL-H | |
73.66 € | 2 | Available | 4 Days | 200 | 11 | 140 | 110 | 150 | 50 | 105 | - | - | 150 | 73 | 87 | - | 2900 | 5001to10000N | 7000 | RE.F4-150-PSL-H | |
107.03 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | - | 200 | 73 | 87 | - | 3800 | 5001to10000N | 7500 | RE.F4-200-PSL-H |
Loading...
Bracket material | Steel |
---|
Configure
Basic Attributes
H(mm)
s(mm)
B(mm)
L(mm)
D(mm)
l3(mm)
b1
b2
b3
Diameter
l1
l2
R
Rolling resistance unit(N)
Carrying capacity
Dynamic carrying capacity unit(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes