Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
450931 |
450932 |
450933 |
450934 |
450941 |
450942 |
450943 |
450944 |
450951 |
450952 |
450953 |
450954 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H (mm) | s (mm) | B (mm) | L (mm) | D (mm) | l3 (mm) | b1 | b2 | b3 | Diameter | l1 | l2 | R | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.85 € | 12 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 30 | 75 | 80 | 46 | 100 | 45 | 60 | - | 1750 | 2601to5000N | 3000 | RE.F8-100-SBL-H | |
31.81 € | 12 | Available | 4 Days | 161 | 9 | 100 | 85 | 125 | 38 | 75 | 80 | 48 | 125 | 45 | 60 | - | 2000 | 2601to5000N | 3500 | RE.F8-125-SBL-H | |
51.61 € | 4 | Available | 4 Days | 200 | 11 | 140 | 110 | 150 | 45 | 105 | - | 70 | 150 | 73 | 87 | - | 2500 | 2601to5000N | 5000 | RE.F8-150-SBL-H | |
67.72 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | 70 | 200 | 73 | 87 | - | 4550 | 5001to10000N | 7300 | RE.F8-200-SBL-H | |
35.97 € | 12 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 30 | 75 | 80 | 46 | 100 | 45 | 60 | 123 | 1750 | 2601to5000N | 3000 | RE.F8-100-SBF-H | |
40.00 € | 12 | Available | 4 Days | 161 | 9 | 100 | 85 | 125 | 38 | 75 | 80 | 48 | 125 | 45 | 60 | 123 | 2000 | 2601to5000N | 3500 | RE.F8-125-SBF-H | |
72.14 € | 4 | Available | 4 Days | 200 | 11 | 140 | 110 | 150 | 45 | 105 | - | 70 | 150 | 73 | 87 | 156 | 2500 | 2601to5000N | 5000 | RE.F8-150-SBF-H | |
89.08 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | 70 | 200 | 73 | 87 | 156 | 4550 | 5001to10000N | 7300 | RE.F8-200-SBF-H | |
15.95 € | 6 | Available | 4 Days | 138 | 9 | 100 | 85 | 100 | 30 | 75 | 80 | - | 100 | 45 | 60 | - | 1750 | 2601to5000N | 3000 | RE.F8-100-PBL-H | |
19.45 € | 6 | Available | 4 Days | 161 | 9 | 100 | 85 | 125 | 38 | 75 | 80 | - | 125 | 45 | 60 | - | 2000 | 2601to5000N | 3500 | RE.F8-125-PBL-H | |
28.69 € | 4 | Available | 4 Days | 200 | 11 | 140 | 110 | 150 | 45 | 105 | - | - | 150 | 73 | 87 | - | 2500 | 2601to5000N | 5000 | RE.F8-150-PBL-H | |
42.55 € | 2 | Available | 4 Days | 250 | 11 | 140 | 110 | 200 | 50 | 105 | - | - | 200 | 73 | 87 | - | 4550 | 5001to10000N | 7300 | RE.F8-200-PBL-H |
Loading...
Bracket material | Steel |
---|
Configure
Basic Attributes
H(mm)
s(mm)
B(mm)
L(mm)
D(mm)
l3(mm)
b1
b2
b3
Diameter
l1
l2
R
Rolling resistance unit(N)
Carrying capacity
Dynamic carrying capacity unit(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes