RE.F8-WH - Technopolymer wheels -Electro-welded steel bracket for heavy loads

RE.F8-WH - Technopolymer wheels -Electro-welded steel bracket for heavy loads
  • Volume Discount
Wheels with support for heavy loads.
Wheel body in polyamide based (PA) technopolymer.
Suitable for heavy duty industrial applications, thanks to flow rates up to 7500 N. Excellent resistance to wear and tear.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
449461
449462
449463
449471
449472
449473
449481
449482
449483
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
s
(mm)
D
(mm)
b3 Diameter d4 R Rolling resistance unit
(N)
Dynamic carrying capacity unit
(N)
Description

123.53 €

2 Available 1 Day 1821112551125--40006500RE.F8-125-SSL-WH

130.24 €

2 Available 1 Day 2101115060150--45507500RE.F8-150-SSL-WH

144.63 €

2 Available 1 Day 2521120070200--65009000RE.F8-200-SSL-WH

162.49 €

2 Available 1 Day 1821112551125-15740006500RE.F8-125-SSF-WH

168.37 €

2 Available 1 Day 2101115060150-15745507500RE.F8-150-SSF-WH

182.80 €

2 Available 1 Day 2521120070200-15765009000RE.F8-200-SSF-WH

72.12 €

2 Available 1 Day 182-125-12511-40006500RE.F8-125-PSL-WH

77.53 €

2 Available 1 Day 210-150-15011-45507500RE.F8-150-PSL-WH

91.94 €

2 Available 1 Day 252-200-20011-65009000RE.F8-200-PSL-WH

Loading...

  1. 1

Basic information

Bracket material Steel B(mm) 135 L(mm) 110
b1 105 l1 80 Carrying capacity 5001to10000N

Tech Support