RE.G1-N - Thermoplastic rubber wheels -Stainless steel or steel sheet bracket

RE.G1-N - Thermoplastic rubber wheels -Stainless steel or steel sheet bracket
  • Volume Discount
Wheels with support with thermoplastic rubber coating.
Polypropylene-based (PP) technopolymer central body.
Excellent rolling resistance and elasticity features.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
452553
452558
452563
452603
452608
452613
452653
452658
452663
452703
452708
452713
452753
452758
452763
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
s
(mm)
B
(mm)
L
(mm)
D
(mm)
l3
(mm)
b1 b2 b3 Diameter d1 d2 l1 l2 R Rolling resistance unit
(N)
Dynamic carrying capacity unit
(N)
Description

32.36 €

8 Available 4 Days 107910085803075803980--4560-700700RE.G1-080-SBL-N-SST

33.07 €

8 Available 4 Days 12891008510030758035100--4560-10001000RE.G1-100-SBL-N-SST

40.35 €

8 Available 4 Days 15691008512535758037125--4560-12001200RE.G1-125-SBL-N-SST

47.85 €

8 Available 4 Days 107910085803075803980--4560120700700RE.G1-080-SBF-N-SST

48.60 €

8 Available 4 Days 12891008510030758035100--456012010001000RE.G1-100-SBF-N-SST

55.88 €

8 Available 4 Days 15691008512535758037125--456012012001200RE.G1-125-SBF-N-SST

18.90 €

6 Available 4 Days 10791008580307580-80--4560-700700RE.G1-080-PBL-N-SST

19.69 €

6 Available 4 Days 128910085100307580-100--4560-10001000RE.G1-100-PBL-N-SST

25.17 €

6 Available 4 Days 156910085125357580-125--4560-12001200RE.G1-125-PBL-N-SST

32.36 €

8 Available 4 Days 107---8030--39807312---700700RE.G1-080-FBL-N-SST

33.07 €

8 Available 4 Days 128---10030--351007312---10001000RE.G1-100-FBL-N-SST

40.35 €

6 Available 4 Days 156---12535--371257312---12001200RE.G1-125-FBL-N-SST

47.85 €

8 Available 4 Days 107---8030--39807312--120700700RE.G1-080-FBF-N-SST

48.60 €

8 Available 4 Days 128---10030--351007312--12010001000RE.G1-100-FBF-N-SST

55.88 €

6 Available 4 Days 156---12535--371257312--12012001200RE.G1-125-FBF-N-SST

Loading...

  1. 1

Basic information

Bracket material Stainless steel Sub execution RE.G1-N-SST Carrying capacity 0to1400N
High performing lines Inox

Tech Support