RLT-U15 roller elements are suitable for handling of packages with reduced weight and size. The smaller diameter of the rollers ensures a reduction in vibrations and consequently a lower noise during handling of packages.
The low friction coefficient between the roller and the roller holder eliminates the need for lubrication maintenance.
The particular section of RLT-AL profile allows the snap-in assembly of the roller elements into the profile without the need for screws or other fasteners . Therefore the roller elements may be quickly and easily removed and replaced, without disassembling the entire roller track.
The roller elements are divisible in correspondence of predefined sections so as to create roller tracks of the precise required length.
All the accessories of ELEROLL series can also be used with the RLT-U15 roller elements, except for RLT-B brakes.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
429807
Material Ball holder | Technopolymer | Material Balls | Technopolymer |
---|
This page is RLT-U15 - Roller elements for ELEROLL roller tracks -For packages with reduced size technopolymer, part number 429807.
You can find the detail information about specifications and dimensions on part number 429807.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.