SFN-PF+F - Breather cap -push-fit technopolymer

SFN-PF+F - Breather cap -push-fit technopolymer
  • Volume Discount
Breather cap, push-fit, in polyamide-based technopolymer with RAL 2004 orange colour cover with the word "OIL" and black fitting, push-fit assembly on tubes with max. external diameter 39 mm and min. internal diameter 32 mm, pressure spring in burnished steel and annular air filter in cross-linked polyurethane foam (polyester base) "tech-foam" with filtration fineness 40 µ.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

54761

Part Number
54761
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

d 39.5 D 70 d1 45.5
h 27.5 h1 2.5 h2 6.5
L 43 Material Technopolymer Description SFN.70-PF+F

This page is SFN-PF+F - Breather cap -push-fit technopolymer, part number 54761.
You can find the detail information about specifications and dimensions on part number 54761.

Tech Support