• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SFV. - Valve breather caps -Technopolymer

SFV. - Valve breather caps -Technopolymer
  • Volume Discount
Breather caps in polyamide-based technopolymer with RAL 2004 orange colour and graphic symbol "valve" and black threaded connection, NBR synthetic rubber packing ring, sealing disc in technopolymer with O-ring in NBR synthetic rubber and stainless steel spring.
They are suitable for all applications (gearmotors, variators or compressors) in which the internal pressure of the tank must not exceed a certain value (10 or 100 mb).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
54611
54616
54621
54626
54631
54636
54641
54646
54651
54656
54661
54666
54671
54676
54681
54686
54691
54696
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d D d2 h L Description

4.93 €

25 Available 3 Days M16x1.531109.529.5SFV.16x1.5 10mb

4.62 €

1 Available Same day

Stock

M16x1.531109.529.5SFV.16x1.5 100mb

5.08 €

25 Available 3 Days M18x1.531109.529.5SFV.18x1.5 10mb

5.02 €

25 Available 3 Days M18x1.531109.529.5SFV.18x1.5 100mb

5.08 €

25 Available 3 Days M20x1.531109.529.5SFV.20x1.5 10mb

5.02 €

25 Available 3 Days M20x1.531109.529.5SFV.20x1.5 100mb

5.08 €

25 Available 3 Days M22x1.531109.529.5SFV.22x1.5 10mb

5.02 €

25 Available 3 Days M22x1.531109.529.5SFV.22x1.5 100mb

4.86 €

25 Available 3 Days G 1/43189.529.5SFV.1/4 10mb

4.73 €

25 Available 3 Days G 1/43189.529.5SFV.1/4 100mb

4.86 €

25 Available 3 Days G 3/831109.529.5SFV.3/8 10mb

4.62 €

25 Available 3 Days G 3/831109.529.5SFV.3/8 100mb

5.08 €

25 Available 3 Days G 1/231109.529.5SFV.1/2 10mb

4.86 €

25 Available 3 Days G 1/231109.529.5SFV.1/2 100mb

6.89 €

25 Available 3 Days G 3/4421711.536.5SFV.3/4 10mb

7.13 €

25 Available 3 Days G 3/4421711.536.5SFV.3/4 100mb

7.37 €

25 Available 3 Days G 1421711.536.5SFV.1 10mb

7.55 €

25 Available 3 Days G 1421711.536.5SFV.1 100mb

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support