We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

STE - Square tube expander connectors -Technopolymer (Part Numbers)

STE - Square tube expander connectors -Technopolymer
  • Volume Discount

The two connector parts are connected together by means of pins which are housed in special counter-seats. Two cavities inside the connector are provided for housing an hexagonal-head screw or an hexagonal nut. Thanks to the tapered shape of the cavity, the connector exerts a pressure on the inner walls of the tube, due to the tightening of the screw or of the nut, thus ensuring the tensile strength of the connection. The level of the tensile strength depends on the tube dimensional tolerances, the roughness of the tube inner surfaces and the tightening torque applied. The connector has no collar and allows the joining of square tubes to other elements.
The assembly can be performed simply by positioning the connector inside the tube, with no need of screws or other fasteners.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

430223

Part Number
430223
Part NumberStandard Unit PriceVolume DiscountShipping Days?B h h1 h2 s Thickness Internal External Description Weight

0.72 €

Available Same day

Stock

22421030131.52225STE.25x1.5-M813

Loading...

  1. 1

Basic information

Material Technopolymer

This page is STE - Square tube expander connectors -Technopolymer, part number 430223.
You can find the detail information about specifications and dimensions on part number 430223.

Variation of this product

Part Number
430207
430209
430215
430225
430227
430233
Part NumberStandard Unit PriceVolume DiscountShipping Days?B h h1 h2 s Thickness Internal External Description Weight

0.52 €

Available Same day

Stock

17421030131.51720STE.20x1.5-M88

0.52 €

Available Same day

Stock

164310301321620STE.20x2.0-M86

0.69 €

Available Same day

Stock

19411232101.51922STE.22x1.5-M612

0.72 €

Available Same day

Stock

22421030171.52225STE.25x1.5-M1012

0.72 €

Available Same day

Stock

214310301322125STE.25x2.0-M812

1.15 €

Available Same day

Stock

27421030171.52730STE.30x1.5-M1022

Additional Products in this Category

Tech Support