Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
420101 |
420102 |
420103 |
420104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Sub execution | High performing lines | Material | Description | |
---|---|---|---|---|---|---|---|---|
3.81 € | 1 | Available |
Same day
Stock | TLF.Z - TLFS.NH | - | Steel | TLF.Z-24/138-150+R | |
12.12 € | 1 | Available |
Same day
Stock | TLF.SST - TLFS.SST | Inox | Stainless steel | TLF.SST-24/138-150+R | |
7.00 € | 5 | Available | 24 Days | TLF.Z - TLFS.NH | - | Steel | TLFS.NH-24/138-150+R | |
19.43 € | 1 | Available |
Same day
Stock | TLF.SST - TLFS.SST | Inox | Stainless steel | TLFS.SST-24/138-150+R |
Loading...
Load at breakage unit | 2500 | Maximum working load unit | 1500 |
---|
Configure
Stock
Basic Attributes
Sub execution
High performing lines
Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes