Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
419534 |
419544 |
419554 |
419564 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d (mm) | L (mm) | B (mm) | bearing static load | bearing dynamic load | bracket load | d2 max | d2 min | f | f1 | f2 | H | h1 | h2 | h3 | h4 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.67 € | 1 | Available | 3 Days | 25 | 126 | 72 | 7000 | 14000 | 9000 | 50 | 45 | 41.3 | 28.6 | 46 | 49.5 | 19 | 36.5 | - | 17 | UCFB.205-D-25-P | |
61.67 € | 1 | Available | 3 Days | 30 | 142 | 85 | 11000 | 19000 | 11000 | 60 | 50 | 47.6 | 32 | 52.4 | 55.7 | 26.3 | 41.7 | - | 20.7 | UCFB.206-D-30-P | |
54.08 € | 1 | Available | 3 Days | 25 | 126 | 72 | 7000 | 14000 | 9000 | 50 | 45 | 41.3 | 28.6 | 46 | 49.5 | 19 | 36.5 | 47 | 17 | UCFB.205-D-25-T | |
58.91 € | 1 | Available | 3 Days | 30 | 142 | 85 | 11000 | 19000 | 11000 | 60 | 50 | 47.6 | 32 | 52.4 | 55.7 | 26.3 | 41.7 | 53.2 | 20.7 | UCFB.206-D-30-T |
Loading...
d1 | 10.5 | Material | Technopolymer |
---|
Configure
Basic Attributes
d(mm)
L(mm)
B(mm)
bearing static load
bearing dynamic load
bracket load
d2 max
d2 min
f
f1
f2
H
h1
h2
h3
h4
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes