Bearing housings / T-shape / interference fit / lubrication port / deep groove ball bearing / UCP

Bearing housings / T-shape / interference fit / lubrication port / deep groove ball bearing / UCP
  • Volume Discount
Support bearings for 90° shafts in glass fibre reinforced polyamide-based technopolymer, AISI 304 stainless steel support bushings, washers and stop ring, chromium steel bearing, nickel-plated brass grease nipple, NBR rubber packing rings and grey glass fibre reinforced polypropylene-based technopolymer cap.
Option to have end support with closed cap or pass-through shaft support with perforated cap and NBR rubber packing ring for rotating shafts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
419533
419543
419553
419563
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
L
(mm)
B
(mm)
b1 bearing static load bearing dynamic load bracket load f H h1 h2 h3 h4 Description

54.96 €

1 Available 3 Days 2514071.536.5700014000600010651.73539-19.6UCP.205-C-25-P

60.57 €

1 Available 3 Days 3016384.5431100019000900012155.73641.7-20.7UCP.206-C-30-P

52.38 €

1 Available 3 Days 2514071.536.5700014000600010651.735394919.6UCP.205-C-25-T

57.84 €

1 Available 3 Days 3016384.5431100019000900012155.73641.75320.7UCP.206-C-30-T

Loading...

  1. 1

Basic information

b2 20 d1 13 f1 10
Material Technopolymer

Tech Support