• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

VBR.4 - Four-arm handwheels -Technopolymer and steel

VBR.4 - Four-arm handwheels -Technopolymer and steel
  • Volume Discount
Four-arm handwheels.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.
Matte chrome-plated steel arms complete with handles type I.622 in technopolymer.
Black-oxide steel boss, uncovered front end with pre-drilled pass-through hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65901
65911
65921
65931
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
L
(mm)
External diameter Description

75.33 €

1 Available 5 Days 20060200VBR.4/200

78.54 €

1 Available 4 Days 27474280VBR.4/280

82.68 €

1 Available Same day

Stock

31280320VBR.4/320

85.49 €

1 Available 5 Days 36390370VBR.4/370

Loading...

  1. 1

Basic information

Material Handle Technopolymer Material Grip Technopolymer d1(mm) 35
d(mm) 10 d3 34 D2 86
L1 42 l 38 Hole 10
torque1 195 Handle fixed handle Type of assembly Plain hole

Tech Support