Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
66321 |
66431 |
66531 |
66631 |
66711 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | d1 | d2 | Diameter | f | h | h2 | l1 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.73 € | 1 | Available |
Same day
Stock | 6 | 25 | 40 | 27 | 25 | 14 | 40 | M4 | 14 | 6 | 17 | VC.192/40 B-6+IN | |
13.42 € | 1 | Available | 4 Days | 8 | 31 | 50 | 33 | 30 | 15 | 50 | M5 | 20 | 7 | 25 | VC.192/50 A-8+IN | |
15.62 € | 1 | Available | 4 Days | 8 | 38 | 60 | 37 | 32 | 15 | 60 | M5 | 20 | 7 | 25 | VC.192/60 A-8+IN | |
18.92 € | 1 | Available | 4 Days | 10 | 45 | 70 | 44 | 35 | 18 | 70 | M6 | 25 | 11 | 31 | VC.192/70 A-10+IN | |
21.96 € | 1 | Available | 4 Days | 10 | 50 | 85 | 55 | 41 | 22 | 85 | M6 | 25 | 14 | 38 | VC.192/85 A-10+IN |
Loading...
Material | Duroplast | Type of assembly | Plain hole |
---|
Configure
Stock
Basic Attributes
d
l(mm)
D(φ)
L(mm)
d1
d2
Diameter
f
h
h2
l1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes