Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
66951 |
67001 |
67011 |
67101 |
67201 |
67301 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | l2 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.27 € | 1 | Available | 1 Day | M8 | 40 | 19 | 23 | 17 | 14 | 40 | 15 | 3 | VC.253/40 A-M8 | |
6.27 € | 1 | Available | 4 Days | M10 | 40 | 19 | 23 | 17 | 14 | 40 | 15 | 3 | VC.253/40 A-M10 | |
6.51 € | 1 | Available | 4 Days | M12 | 40 | 19 | 23 | 17 | 14 | 40 | 15 | 3 | VC.253/40 A-M12 | |
7.26 € | 1 | Available | 4 Days | M12 | 50 | 21 | 26 | 19 | 14 | 50 | 16 | 3 | VC.253/50 A-M12 | |
7.81 € | 1 | Available | 4 Days | M12 | 60 | 24 | 30 | 19 | 16 | 60 | 16 | 4 | VC.253/60 A-M12 | |
15.31 € | 1 | Available | 4 Days | M14 | 85 | 30 | 32 | 18 | 18 | 85 | 22 | 6 | VC.253/85 A-M14 |
Loading...
Material | Duroplast | h1 | 1.5 | Type of assembly | Pass-through hole |
---|
Configure
Basic Attributes
d
D(φ)
L(mm)
d1
d2
d3
Diameter
h
l2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes