VC.308 - VC.309 - Lever latches -Technopolymer knob with lock

VC.308 - VC.309 - Lever latches -Technopolymer knob with lock
  • Volume Discount
Lever latch with knob in high-resilience polypropylene-based technopolymer with lock, with flat closing lever in polished zinc-plated steel, stator and rotor in die-cast zinc alloy, lock with front plate in stainless steel, locking ring in brass, spring washer in zinc-plated steel, positioning washer in zinc-plated steel, two keys in nickel-plated brass and lock with single or differentiated coding or without lock.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68101
68102
68103
68104
68105
68106
68111
68121
68122
68123
68124
68125
68126
68131
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H l l3 Sub execution Description

21.58 €

1 Available 4 Days 5010-VC.308VC.308/40-D

21.58 €

1 Available 4 Days 5010-VC.308VC.308/40-S

22.73 €

1 Available 4 Days 5010-VC.308VC.308/40-UD

22.73 €

1 Available 4 Days 5010-VC.308VC.308/40-US

23.94 €

1 Available 4 Days 5010-VC.308VC.308/40-MD

23.94 €

1 Available 4 Days 5010-VC.308VC.308/40-MS

15.71 €

1 Available 4 Days 5010-VC.308VC.308/40-SS

21.87 €

1 Available 4 Days 481810VC.309VC.309/40-D

21.87 €

1 Available 4 Days 481810VC.309VC.309/40-S

23.08 €

1 Available 4 Days 481810VC.309VC.309/40-UD

23.08 €

1 Available 4 Days 481810VC.309VC.309/40-US

24.16 €

1 Available 4 Days 481810VC.309VC.309/40-MD

24.16 €

1 Available 4 Days 481810VC.309VC.309/40-MS

15.91 €

1 Available 4 Days 481810VC.309VC.309/40-SS

Loading...

  1. 1

Basic information

Material Technopolymer-Zamac D(φ) 40 d1 29
h 25 l1 20 l2 11

Tech Support