Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | Diameter | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.19 € | 1 | Available |
Same day
Stock | M4 | - | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | 10 | - | 10 | Blind hole | VC.692-B | - | - | VC.692/25 B-M4 | - | |
1.19 € | 1 | Available |
Same day
Stock | M5 | - | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | 10 | - | 10 | Blind hole | VC.692-B | - | - | VC.692/25 B-M5 | - | |
1.17 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | 10 | - | 10 | Blind hole | VC.692-B | - | - | VC.692/25 B-M6 | - | |
2.60 € | 1 | Available |
Same day
Stock | M5 | - | Stainless steel | 25 | 20 | - | 12 | 25 | 10 | Inox | 10 | Blind hole | VC.692-SST | - | - | VC.692/25-SST-M5 | - | |
2.31 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | 10 | Inox | 10 | Blind hole | VC.692-SST | - | - | VC.692/25-SST-M6 | - | |
1.32 € | 1 | Available |
Same day
Stock | M4 | 6 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M4x6 | - | |
1.23 € | 10 | Available | 6 Days | M4 | 10 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M4x10 | - | |
1.28 € | 1 | Available |
Same day
Stock | M5 | 10 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M5x10 | - | |
1.28 € | 1 | Available |
Same day
Stock | M5 | 16 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M5x16 | - | |
1.28 € | 1 | Available |
Same day
Stock | M5 | 20 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M5x20 | - | |
1.28 € | 10 | Available | 4 Days | M5 | 25 | [Polyamide] Technopolymer | 25 | 20 | 12 | - | - | - | - | 10 | AL Threaded screw | VC.692-p | - | 25 | VC.692/25 p-M5x25 | 11 | |
1.28 € | 10 | Available | 4 Days | M5 | 30 | [Polyamide] Technopolymer | 25 | 20 | 12 | - | - | - | - | 10 | AL Threaded screw | VC.692-p | - | 25 | VC.692/25 p-M5x30 | 12 | |
1.17 € | 1 | Available |
Same day
Stock | M6 | 10 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M6x10 | - | |
1.17 € | 10 | Available | 5 Days | M6 | 16 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M6x16 | - | |
1.19 € | 1 | Available |
Same day
Stock | M6 | 20 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M6x20 | - | |
1.19 € | 1 | Available |
Same day
Stock | M6 | 25 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M6x25 | - | |
1.19 € | 10 | Available | 4 Days | M6 | 30 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M6x30 | - | |
1.19 € | 10 | Available | 5 Days | M6 | 35 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M6x35 | - | |
2.07 € | 1 | Available |
Same day
Stock | M4 | 6 | Stainless steel | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25 SST-p-M4x6 | - | |
2.09 € | 1 | Available |
Same day
Stock | M4 | 10 | Stainless steel | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25 SST-p-M4x10 | - | |
2.07 € | 1 | Available |
Same day
Stock | M5 | 10 | Stainless steel | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25-SST-p-M5x10 | - | |
2.20 € | 1 | Available |
Same day
Stock | M5 | 16 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25-SST-p-M5x16 | - | |
2.29 € | 1 | Available |
Same day
Stock | M5 | 20 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25-SST-p-M5x20 | - | |
2.33 € | 10 | Available | 6 Days | M5 | 25 | Stainless steel | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25-SST-p-M5x25 | - | |
2.44 € | 1 | Available |
Same day
Stock | M6 | 10 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25 SST-p-M6x10 | - | |
2.49 € | 1 | Available |
Same day
Stock | M6 | 16 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25 SST-p-M6x16 | - | |
2.51 € | 1 | Available |
Same day
Stock | M6 | 20 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25 SST-p-M6x20 | - | |
2.64 € | 1 | Available |
Same day
Stock | M6 | 30 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25 SST-p-M6x30 | - | |
2.60 € | 1 | Available |
Same day
Stock | M6 | 25 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25 SST-p-M6x25 | - | |
2.71 € | 1 | Available |
Same day
Stock | M6 | 35 | Stainless steel | 25 | 20 | - | 12 | 30 | - | Inox | 10 | Threaded screw | VC.692-SST-p | - | - | VC.692/25 SST-p-M6x35 | - | |
1.67 € | 1 | Available |
Same day
Stock | M5 | - | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | 10 | - | 12.5 | Blind hole | VC.692-B | - | - | VC.692/32 B-M5 | - | |
1.85 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | 10 | - | 12.5 | Blind hole | VC.692-B | - | - | VC.692/32 B-M6 | - | |
1.98 € | 1 | Available |
Same day
Stock | M8 | - | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | 10 | - | 12.5 | Blind hole | VC.692-B | - | - | VC.692/32 B-M8 | - | |
4.27 € | 1 | Available |
Same day
Stock | M5 | - | Stainless steel | 32 | 22.5 | - | 14 | 30 | 10 | Inox | 12.5 | Blind hole | VC.692-SST | - | - | VC.692/32 SST-M5 | - | |
4.29 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | 10 | Inox | 12.5 | Blind hole | VC.692-SST | - | - | VC.692/32-SST-M6 | - | |
1.85 € | 10 | Available | 4 Days | M6 | 10 | [Polyamide] Technopolymer | 32 | 22.5 | 14 | - | - | - | - | 12.5 | AL Threaded screw | VC.692-p | - | 30 | VC.692/32 p-M6x10 | 14 | |
1.85 € | 10 | Available | 6 Days | M6 | 16 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M6x16 | - | |
1.85 € | 1 | Available |
Same day
Stock | M6 | 20 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M6x20 | - | |
1.89 € | 10 | Available | 5 Days | M6 | 25 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M6x25 | - | |
1.89 € | 1 | Available |
Same day
Stock | M6 | 30 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M6x30 | - | |
1.94 € | 1 | Available |
Same day
Stock | M6 | 35 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M6x35 | - | |
1.94 € | 1 | Available |
Same day
Stock | M6 | 40 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M6x40 | - | |
2.31 € | 10 | Available | 4 Days | M6 | 45 | [Polyamide] Technopolymer | 32 | 22.5 | 14 | - | - | - | - | 12.5 | AL Threaded screw | VC.692-p | - | 30 | VC.692/32 p-M6x45 | 24 | |
2.31 € | 10 | Available | 4 Days | M6 | 60 | [Polyamide] Technopolymer | 32 | 22.5 | 14 | - | - | - | - | 12.5 | AL Threaded screw | VC.692-p | - | 30 | VC.692/32 p-M6x60 | 30 | |
1.98 € | 1 | Available |
Same day
Stock | M8 | 16 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M8x16 | - | |
2.00 € | 1 | Available |
Same day
Stock | M8 | 20 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M8x20 | - | |
2.05 € | 1 | Available |
Same day
Stock | M8 | 25 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M8x25 | - | |
2.05 € | 1 | Available |
Same day
Stock | M8 | 30 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M8x30 | - | |
1.86 € | 25 | 5 Days | M8 | 35 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | - | 12.5 | Threaded screw | VC.692-p | - | - | VC.692/32 p-M8x35 | - | ||
2.49 € | 1 | Available |
Same day
Stock | M6 | 10 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32 SST-p-M6x10 | - | |
2.51 € | 1 | Available |
Same day
Stock | M6 | 16 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M6x16 | - | |
2.55 € | 1 | Available |
Same day
Stock | M6 | 20 | Stainless steel | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M6x20 | - | |
2.73 € | 1 | Available |
Same day
Stock | M6 | 30 | Stainless steel | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M6x30 | - | |
2.82 € | 1 | Available |
Same day
Stock | M6 | 35 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M6x35 | - | |
3.54 € | 1 | Available |
Same day
Stock | M8 | 16 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M8x16 | - | |
3.30 € | 1 | Available |
Same day
Stock | M8 | 20 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M8x20 | - | |
3.04 € | 10 | Available | 6 Days | M8 | 25 | Stainless steel | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M8x25 | - | |
3.74 € | 1 | Available |
Same day
Stock | M8 | 30 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M8x30 | - | |
4.42 € | 1 | Available |
Same day
Stock | M8 | 40 | [Polyamide] Technopolymer | 32 | 22.5 | - | 14 | 30 | - | Inox | 12.5 | Threaded screw | VC.692-SST-p | - | - | VC.692/32-SST-p-M8x40 | - | |
1.98 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 40 | 26 | - | 15 | 40 | 12 | - | 14 | Blind hole | VC.692-B | - | - | VC.692/40 B-M6 | - |
Loading...
Configure
Stock
Basic Attributes
d
l(mm)
Material
D(φ)
L(mm)
D1
d1
Diameter
h
High performing lines
l2
Type of assembly
Sub execution
Material 2
External diameter
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes