Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
151702 |
151712 |
151722 |
151732 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | d1 | Diameter | h | High performing lines | l2 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.75 € | 10 | Available | 4 Days | M6 | 32 | 22.5 | 14 | 30 | 10 | Clean | 12.5 | VC.692/32-SST-M6-CLEAN | |
5.68 € | 10 | Available | 4 Days | M8 | 40 | 26 | 15 | 40 | 13 | Clean | 14 | VC.692/40-SST-M8-CLEAN | |
7.39 € | 10 | Available | 4 Days | M10 | 50 | 31 | 18 | 50 | 17 | Inox | 17 | VC.692/50-SST-M10-CLEAN | |
10.32 € | 10 | Available | 4 Days | M12 | 60 | 36.5 | 21 | 60 | 20 | Inox | 21 | VC.692/60-SST-M12-CLEAN |
Loading...
Material | Stainless steel | Type of assembly | Blind hole |
---|
Configure
Basic Attributes
d
D(φ)
L(mm)
d1
Diameter
h
High performing lines
l2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes