Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
166182 |
166184 |
166282 |
166283 |
166284 |
166292 |
166293 |
166294 |
166401 |
166403 |
166405 |
166411 |
166413 |
166415 |
166511 |
166513 |
166515 |
166521 |
166523 |
166525 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | d2 | Diameter | l1 | l2 | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.07 € | 1 | Available |
Same day
Stock | M5 | 16 | Stainless steel | 25 | 20 | 12 | 3 | 30 | 1.5 | 10 | VC.692-SST-p-PB | VC.692/25 SST-p-M5x16-PB | |
4.07 € | 1 | Available |
Same day
Stock | M5 | 25 | Stainless steel | 25 | 20 | 12 | 3 | 30 | 1.5 | 10 | VC.692-SST-p-PB | VC.692/25 SST-p-M5x25-PB | |
4.97 € | 1 | Available |
Same day
Stock | M6 | 16 | [Polyamide] Technopolymer | 32 | 22.5 | 14 | 4 | 30 | 1.5 | 12.5 | VC.692-SST-p-PO | VC.692/32-SST-p-M6x16-PO | |
5.04 € | 1 | Available |
Same day
Stock | M6 | 20 | Stainless steel | 32 | 22.5 | 14 | 4 | 30 | 1.5 | 12.5 | VC.692-SST-p-PO | VC.692/32-SST-p-M6x20-PO | |
5.28 € | 1 | Available |
Same day
Stock | M6 | 30 | Stainless steel | 32 | 22.5 | 14 | 4 | 30 | 1.5 | 12.5 | VC.692-SST-p-PO | VC.692/32-SST-p-M6x30-PO | |
4.97 € | 1 | Available |
Same day
Stock | M6 | 16 | Stainless steel | 32 | 22.5 | 14 | 4 | 30 | 1.5 | 12.5 | VC.692-SST-p-PB | VC.692/32-SST-p-M6x16-PB | |
5.04 € | 1 | Available |
Same day
Stock | M6 | 20 | [Polyamide] Technopolymer | 32 | 22.5 | 14 | 4 | 30 | 1.5 | 12.5 | VC.692-SST-p-PB | VC.692/32-SST-p-M6x20-PB | |
5.28 € | 1 | Available |
Same day
Stock | M6 | 30 | Stainless steel | 32 | 22.5 | 14 | 4 | 30 | 1.5 | 12.5 | VC.692-SST-p-PB | VC.692/32-SST-p-M6x30-PB | |
6.71 € | 1 | Available |
Same day
Stock | M8 | 20 | [Polyamide] Technopolymer | 40 | 26 | 15 | 5 | 40 | 1.8 | 14 | VC.692-SST-p-PO | VC.692/40-SST-p-M8x20-PO | |
7.06 € | 1 | Available |
Same day
Stock | M8 | 30 | [Polyamide] Technopolymer | 40 | 26 | 15 | 5 | 40 | 1.8 | 14 | VC.692-SST-p-PO | VC.692/40-SST-p-M8x30-PO | |
7.59 € | 1 | Available |
Same day
Stock | M8 | 40 | Stainless steel | 40 | 26 | 15 | 5 | 40 | 1.8 | 14 | VC.692-SST-p-PO | VC.692/40-SST-p-M8x40-PO | |
6.71 € | 1 | Available |
Same day
Stock | M8 | 20 | [Polyamide] Technopolymer | 40 | 26 | 15 | 5 | 40 | 1.8 | 14 | VC.692-SST-p-PB | VC.692/40-SST-p-M8x20-PB | |
7.06 € | 1 | Available |
Same day
Stock | M8 | 30 | Stainless steel | 40 | 26 | 15 | 5 | 40 | 1.8 | 14 | VC.692-SST-p-PB | VC.692/40-SST-p-M8x30-PB | |
7.59 € | 1 | Available |
Same day
Stock | M8 | 40 | [Polyamide] Technopolymer | 40 | 26 | 15 | 5 | 40 | 1.8 | 14 | VC.692-SST-p-PB | VC.692/40-SST-p-M8x40-PB | |
8.93 € | 1 | Available |
Same day
Stock | M10 | 20 | Stainless steel | 50 | 31 | 18 | 6 | 50 | 2 | 17 | VC.692-SST-p-PO | VC.692/50-SST-p-M10x20-PO | |
9.33 € | 1 | Available |
Same day
Stock | M10 | 30 | [Polyamide] Technopolymer | 50 | 31 | 18 | 6 | 50 | 2 | 17 | VC.692-SST-p-PO | VC.692/50-SST-p-M10x30-PO | |
10.25 € | 1 | Available |
Same day
Stock | M10 | 40 | Stainless steel | 50 | 31 | 18 | 6 | 50 | 2 | 17 | VC.692-SST-p-PO | VC.692/50-SST-p-M10x40-PO | |
8.93 € | 10 | Available | 4 Days | M10 | 20 | Stainless steel | 50 | 31 | 18 | 6 | 50 | 2 | 17 | VC.692-SST-p-PB | VC.692/50-SST-p-M10x20-PB | |
9.33 € | 1 | Available |
Same day
Stock | M10 | 30 | [Polyamide] Technopolymer | 50 | 31 | 18 | 6 | 50 | 2 | 17 | VC.692-SST-p-PB | VC.692/50-SST-p-M10x30-PB | |
10.25 € | 1 | Available |
Same day
Stock | M10 | 40 | Stainless steel | 50 | 31 | 18 | 6 | 50 | 2 | 17 | VC.692-SST-p-PB | VC.692/50-SST-p-M10x40-PB |
Loading...
High performing lines | Inox | Type of assembly | Threaded screw |
---|
Configure
Stock
Basic Attributes
d
l(mm)
Material
D(φ)
L(mm)
d1
d2
Diameter
l1
l2
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes