Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73759
Part Number
|
---|
73759 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.76 € | 1 | Available | 1 Day | 225 | [Phenol] Duroplast | [Phenol] Duroplast | 63 | 49 | - | - | - | - | 23 | - | 40 | 66 | 110 | 8 | 34 | 27 | 66 | 225 | 44 | 15 | - | - | 30.3 | - | 900 | - | 25 | VDN.FP | without handle | Not drilled | - | - | VDN.225 FP | - |
Loading...
This page is VDN.FP - Solid handwheels -Duroplast, part number 73759.
You can find the detail information about specifications and dimensions on part number 73759.
Configure
Basic Attributes
Material Handle
Material Grip
d(mm)
H(mm)
D
L
d1
m
R
Hole
work1
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
B
d2
d3
d4
b
d'
d''
d5
External diameter
l
l2
t
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
73651 |
73651-10 |
73651-10-K |
73760 |
73760-20 |
73760-20-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.15 € | 1 | Available | 4 Days | 50 | [Phenol] Duroplast | [Phenol] Duroplast | 22 | 16 | - | 28 | - | - | 12 | - | 16 | - | 25 | 3 | 12 | 10 | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | - | 55 | - | 3 | VDN.FP+I | revolving handle | Not drilled | - | - | VDN.50 FP+I | - | |
22.20 € | 1 | Available | 4 Days | 50 | [Phenol] Duroplast | [Phenol] Duroplast | 22 | 16 | 10 | 28 | - | - | 12 | - | 16 | - | 25 | 3 | 12 | 10 | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | 10 | 55 | - | 3 | VDN.FP+I-A | revolving handle | Plain hole | - | - | VDN.50 FP+I-A-10 | - | |
25.37 € | 1 | Available | 6 Days | - | - | - | - | - | 10 | 28 | 50 | 22 | 12 | 16 | 16 | - | 25 | 3 | - | - | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | - | 55 | 3 | - | - | revolving handle | Plain hole and keyway | Duroplast | VDN.FP+I-A | VDN.50 FP+I-A10-K | 64 | |
79.29 € | 1 | Available | 1 Day | 225 | [Phenol] Duroplast | [Phenol] Duroplast | 71 | 49 | - | 90 | - | - | 33 | - | 40 | 66 | 110 | 8 | 34 | 27 | 66 | 225 | 44.5 | 15 | M10 | 94 | 30.3 | - | 900 | - | 25 | VDN.FP+I | revolving handle | Not drilled | - | - | VDN.225 FP+I | - | |
90.93 € | 1 | Available |
Same day
Stock | 225 | [Phenol] Duroplast | [Phenol] Duroplast | 71 | 49 | 20 | 90 | - | - | 33 | - | 40 | 66 | 110 | 8 | 34 | 27 | 66 | 225 | 44.5 | 15 | M10 | 94 | 30.3 | 20 | 900 | - | 25 | VDN.FP+I-A | revolving handle | Plain hole | - | - | VDN.225 FP+I-A-20 | - | |
94.09 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 90 | 225 | 71 | 33 | 49 | 40 | 66 | 110 | 6 | - | - | 66 | 225 | 44.5 | 15 | M10 | 94 | 22.8 | - | 900 | 25 | - | - | revolving handle | Plain hole and keyway | Duroplast | VDN.FP+I-A | VDN.225 FP+I-A20-K | 1708 |