Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | d1 | d2 | Diameter | h | l1 | l2 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.59 € | 1 | Available |
Same day
Stock | 4 | - | 25 | 18 | 15 | 11 | 25 | 11 | 14 | 9 | Blind hole | VH.153-B | VH.153/25 B-4 | |
3.21 € | 1 | Available |
Same day
Stock | M4 | - | 25 | 18 | 15 | - | 25 | 10 | - | 9 | Blind hole | VH.153-B | VH.153/25 B-M4 | |
3.21 € | 1 | Available |
Same day
Stock | M5 | - | 25 | 18 | 15 | - | 25 | 10 | - | 9 | Blind hole | VH.153-B | VH.153/25 B-M5 | |
3.04 € | 1 | Available |
Same day
Stock | M6 | 20 | 25 | 18 | 15 | - | 25 | - | - | 9 | Threaded screw | VH.153-p | VH.153/25 p-M6x20 | |
4.07 € | 1 | Available |
Same day
Stock | 6 | - | 35 | 22 | 19 | 12 | 35 | 14 | 17 | 10 | Blind hole | VH.153-B | VH.153/35 B-6 | |
4.05 € | 1 | Available |
Same day
Stock | 8 | - | 35 | 22 | 19 | 12 | 35 | 14 | 18 | 10 | Blind hole | VH.153-B | VH.153/35 B-8 | |
3.85 € | 1 | Available | 5 Days | M6 | - | 35 | 22 | 19 | - | 35 | 12 | - | 10 | Blind hole | VH.153-B | VH.153/35 B-M6 | |
3.87 € | 1 | Available |
Same day
Stock | M8 | - | 35 | 22 | 19 | - | 35 | 13 | - | 10 | Blind hole | VH.153-B | VH.153/35 B-M8 | |
3.43 € | 1 | Available |
Same day
Stock | M6 | 16 | 35 | 22 | 19 | - | 35 | - | - | 10 | Threaded screw | VH.153-p | VH.153/35 p-M6x16 | |
3.65 € | 1 | Available |
Same day
Stock | M8 | 16 | 35 | 22 | 19 | - | 35 | - | - | 10 | Threaded screw | VH.153-p | VH.153/35 p-M8x16 | |
3.72 € | 1 | Available |
Same day
Stock | M8 | 25 | 35 | 22 | 19 | - | 35 | - | - | 10 | Threaded screw | VH.153-p | VH.153/35 p-M8x25 | |
3.81 € | 1 | Available |
Same day
Stock | M8 | 35 | 35 | 22 | 19 | - | 35 | - | - | 10 | Threaded screw | VH.153-p | VH.153/35 p-M8x35 | |
4.80 € | 1 | Available |
Same day
Stock | 6 | - | 44 | 26 | 19 | 12 | 45 | 14 | 17 | 10 | Blind hole | VH.153-B | VH.153/44 B-6 | |
4.71 € | 1 | Available |
Same day
Stock | 8 | - | 44 | 26 | 19 | 12 | 45 | 14 | 18 | 10 | Blind hole | VH.153-B | VH.153/44 B-8 | |
4.49 € | 1 | Available |
Same day
Stock | M6 | - | 44 | 26 | 19 | - | 45 | 12 | - | 10 | Blind hole | VH.153-B | VH.153/44 B-M6 | |
4.51 € | 1 | Available | 5 Days | M8 | - | 44 | 26 | 19 | - | 45 | 13 | - | 10 | Blind hole | VH.153-B | VH.153/44 B-M8 | |
4.40 € | 1 | Available |
Same day
Stock | M8 | 20 | 44 | 26 | 19 | - | 45 | - | - | 10 | Threaded screw | VH.153-p | VH.153/44 p-M8x20 | |
4.40 € | 1 | Available |
Same day
Stock | M8 | 25 | 44 | 26 | 19 | - | 45 | - | - | 10 | Threaded screw | VH.153-p | VH.153/44 p-M8x25 | |
4.53 € | 1 | Available |
Same day
Stock | M8 | 30 | 44 | 26 | 19 | - | 45 | - | - | 10 | Threaded screw | VH.153-p | VH.153/44 p-M8x30 | |
4.58 € | 1 | Available |
Same day
Stock | M8 | 40 | 44 | 26 | 19 | - | 45 | - | - | 10 | Threaded screw | VH.153-p | VH.153/44 p-M8x40 | |
4.71 € | 1 | Available |
Same day
Stock | M8 | 50 | 44 | 26 | 19 | - | 45 | - | - | 10 | Threaded screw | VH.153-p | VH.153/44 p-M8x50 | |
4.62 € | 1 | Available |
Same day
Stock | M10 | 25 | 44 | 26 | 19 | - | 45 | - | - | 10 | Threaded screw | VH.153-p | VH.153/44 p-M10x25 | |
4.64 € | 1 | Available |
Same day
Stock | M10 | 30 | 44 | 26 | 19 | - | 45 | - | - | 10 | Threaded screw | VH.153-p | VH.153/44 p-M10x30 | |
4.64 € | 1 | Available |
Same day
Stock | M10 | 50 | 44 | 26 | 19 | - | 45 | - | - | 10 | Threaded screw | VH.153-p | VH.153/44 p-M10x50 | |
7.06 € | 1 | Available |
Same day
Stock | 8 | - | 54 | 32 | 24 | 15 | 55 | 20 | 25 | 13 | Blind hole | VH.153-A | VH.153/54 A-8 | |
7.17 € | 1 | Available |
Same day
Stock | 10 | - | 54 | 32 | 24 | 16 | 55 | 21 | 25 | 13 | Blind hole | VH.153-A | VH.153/54 A-10 | |
7.44 € | 1 | Available |
Same day
Stock | 6 | - | 54 | 32 | 24 | 15 | 55 | 18 | 23 | 13 | Blind hole | VH.153-B | VH.153/54 B-6 | |
6.16 € | 1 | Available |
Same day
Stock | M8 | - | 54 | 32 | 24 | - | 55 | 13 | - | 13 | Blind hole | VH.153-B | VH.153/54 B-M8 | |
6.73 € | 1 | Available | 5 Days | M10 | - | 54 | 32 | 24 | - | 55 | 17 | - | 13 | Blind hole | VH.153-B | VH.153/54 B-M10 | |
6.47 € | 1 | Available |
Same day
Stock | M10 | 30 | 54 | 32 | 24 | - | 55 | - | - | 13 | Threaded screw | VH.153-p | VH.153/54 p-M10x30 | |
7.57 € | 1 | Available |
Same day
Stock | 10 | - | 62 | 35 | 24 | 16 | 60 | 21 | 25 | 13 | Blind hole | VH.153-A | VH.153/62 A-10 | |
7.92 € | 1 | Available |
Same day
Stock | 8 | - | 62 | 35 | 24 | 15 | 60 | 20 | 25 | 13 | Blind hole | VH.153-B | VH.153/62 B-8 | |
7.04 € | 1 | Available | 4 Days | M10 | - | 62 | 35 | 24 | - | 60 | 17 | - | 13 | Blind hole | VH.153-B | VH.153/62 B-M10 | |
7.02 € | 1 | Available |
Same day
Stock | M10 | 40 | 62 | 35 | 24 | - | 60 | - | - | 13 | Threaded screw | VH.153-p | VH.153/62 p-M10x40 | |
7.37 € | 1 | Available |
Same day
Stock | M12 | 30 | 62 | 35 | 24 | - | 60 | - | - | 13 | Threaded screw | VH.153-p | VH.153/62 p-M12x30 | |
10.74 € | 1 | Available |
Same day
Stock | 8 | - | 72 | 46 | 32 | 20 | 70 | 26 | 35 | 21 | Blind hole | VH.153-A | VH.153/74 A-8 | |
10.10 € | 1 | Available |
Same day
Stock | M12 | - | 72 | 46 | 32 | - | 70 | 20 | - | 21 | Blind hole | VH.153-B | VH.153/74 B-M12 | |
10.10 € | 1 | Available |
Same day
Stock | M12 | 50 | 72 | 46 | 32 | - | 70 | - | - | 21 | Threaded screw | VH.153-p | VH.153/74 p-M12x50 | |
12.39 € | 1 | Available |
Same day
Stock | 8 | - | 85 | 49 | 32 | 20 | 85 | 26 | 35 | 21 | Blind hole | VH.153-A | VH.153/85 A-8 | |
13.00 € | 1 | Available |
Same day
Stock | M14 | - | 85 | 49 | 32 | - | 85 | 20 | - | 21 | Blind hole | VH.153-B | VH.153/85 B-M14 |
Loading...
Material | Duroplast |
---|
Configure
Stock
Basic Attributes
d
l(mm)
D(φ)
L(mm)
d1
d2
Diameter
h
l1
l2
Type of assembly
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes