Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
74101 |
74201 |
74301 |
74401 |
74501 |
74601 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | B | d1 | d2 | Diameter | h | l1 | l2 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.04 € | 1 | Available |
Same day
Stock | 6 | 51 | 29 | 13 | 20 | 18 | 50 | 15 | 20 | 10 | VL.140/50 | |
8.05 € | 1 | Available |
Same day
Stock | 6 | 61 | 32 | 16 | 20 | 18 | 60 | 15 | 20 | 10 | VL.140/60 | |
9.48 € | 1 | Available |
Same day
Stock | 6 | 69 | 36 | 18 | 24 | 20 | 70 | 15 | 23 | 12 | VL.140/70 | |
10.36 € | 1 | Available |
Same day
Stock | 6 | 82 | 40 | 19 | 24 | 20 | 80 | 15 | 23 | 12 | VL.140/80 | |
19.25 € | 1 | Available |
Same day
Stock | 8 | 99 | 44 | 20 | 36 | 30 | 100 | 22 | 31 | 14 | VL.140/100 | |
29.70 € | 1 | Available |
Same day
Stock | 8 | 129 | 47 | 22 | 40 | 40 | 130 | 20 | 30 | 13 | VL.140/130 |
Loading...
Material | Duroplast | Type of assembly | Blind hole |
---|
Configure
Stock
Basic Attributes
d
D(φ)
L(mm)
B
d1
d2
Diameter
h
l1
l2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes