Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
74431 |
74521 |
74621 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | B | d1 | d2 | Diameter | H | h | l1 | l2 | m | R | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.25 € | 1 | Available | 4 Days | 6 | 82 | 40 | 19 | 24 | 20 | 80 | 40 | 15 | 23 | 12 | M6 | 26 | VL.140/80+I | |
29.26 € | 1 | Available | 4 Days | 8 | 99 | 44 | 20 | 36 | 30 | 100 | 50 | 22 | 31 | 14 | M8 | 32 | VL.140/100+I | |
40.59 € | 1 | Available |
Same day
Stock | 8 | 129 | 47 | 22 | 40 | 40 | 130 | 65 | 20 | 30 | 13 | M8 | 43 | VL.140/130+I |
Loading...
Material | Duroplast | Type of assembly | Plain hole |
---|
Configure
Stock
Basic Attributes
d
D(φ)
L(mm)
B
d1
d2
Diameter
H
h
l1
l2
m
R
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes