Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
174111 |
174121 |
174131 |
174141 |
174151 |
174161 |
174211 |
174221 |
174231 |
174241 |
174251 |
174261 |
174311 |
174321 |
174331 |
174341 |
174361 |
174411 |
174421 |
174431 |
174441 |
174451 |
174461 |
74511 |
74514 |
74517 |
74611 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | a | B | d1 | d2 | d3 | Diameter | l2 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.17 € | 10 | Available | 4 Days | - | 21 | [Polyamide] Technopolymer | 50 | 29 | - | 13 | 20 | 18 | - | 50 | 10 | Not drilled | VL.640 FP | VL.640/50 FP-A | |
6.12 € | 10 | Available | 4 Days | 8 | 21 | [Polyamide] Technopolymer | 50 | 29 | - | 13 | 20 | 18 | - | 50 | 10 | Pass-through hole | VL.640 FP | VL.640/50 FP-A-8 | |
6.12 € | 10 | Available | 4 Days | 10 | 21 | [Polyamide] Technopolymer | 50 | 29 | - | 13 | 20 | 18 | - | 50 | 10 | Pass-through hole | VL.640 FP | VL.640/50 FP-A-10 | |
6.36 € | 10 | Available | 4 Days | M8 | 21 | [Polyamide] Technopolymer | 50 | 29 | - | 13 | 20 | 18 | - | 50 | 10 | Pass-through hole | VL.640 FP | VL.640/50 FP-A-M8 | |
6.36 € | 10 | Available | 4 Days | M10 | 21 | [Polyamide] Technopolymer | 50 | 29 | - | 13 | 20 | 18 | - | 50 | 10 | Pass-through hole | VL.640 FP | VL.640/50 FP-A-M10 | |
8.38 € | 10 | Available | 4 Days | - | 21 | [Polyamide] Technopolymer | 50 | 29 | - | 13 | 20 | 18 | - | 50 | 10 | Not drilled | VL.640 FP | VL.640/50 FP-B | |
6.38 € | 10 | Available | 4 Days | - | 23 | [Polyamide] Technopolymer | 61 | 30 | - | 16 | 25 | 24 | - | 60 | 11 | Not drilled | VL.640 FP | VL.640/60 FP-A | |
7.57 € | 10 | Available | 4 Days | 10 | 23 | [Polyamide] Technopolymer | 61 | 30 | 0.8 | 16 | 25 | 24 | 15.2 | 60 | 11 | Pass-through hole | VL.640 FP | VL.640/60 FP-A-10 | |
7.57 € | 10 | Available | 4 Days | 12 | 23 | [Polyamide] Technopolymer | 61 | 30 | 0.8 | 16 | 25 | 24 | 18.1 | 60 | 11 | Pass-through hole | VL.640 FP | VL.640/60 FP-A-12 | |
7.61 € | 10 | Available | 4 Days | M10 | 23 | [Polyamide] Technopolymer | 61 | 30 | 0.8 | 16 | 25 | 24 | 18.1 | 60 | 11 | Pass-through hole | VL.640 FP | VL.640/60 FP-A-M10 | |
7.66 € | 10 | Available | 4 Days | M12 | 23 | [Polyamide] Technopolymer | 61 | 30 | 0.8 | 16 | 25 | 24 | 18.1 | 60 | 11 | Pass-through hole | VL.640 FP | VL.640/60 FP-A-M12 | |
12.21 € | 10 | Available | 4 Days | - | 23 | [Polyamide] Technopolymer | 61 | 30 | - | 16 | 25 | 24 | - | 60 | 11 | Not drilled | VL.640 FP | VL.640/60 FP-B | |
8.38 € | 10 | Available | 4 Days | - | 25 | [Polyamide] Technopolymer | 70 | 33 | - | 18 | 30 | 30 | - | 70 | 12 | Not drilled | VL.640 FP | VL.640/70 FP-A | |
8.80 € | 10 | Available | 4 Days | 12 | 25 | [Polyamide] Technopolymer | 70 | 33 | 0.8 | 18 | 30 | 30 | 18.1 | 70 | 12 | Pass-through hole | VL.640 FP | VL.640/70 FP-A-12 | |
8.80 € | 10 | Available | 4 Days | 14 | 25 | [Polyamide] Technopolymer | 70 | 33 | 1.5 | 18 | 30 | 30 | 21.4 | 70 | 12 | Pass-through hole | VL.640 FP | VL.640/70 FP-A-14 | |
9.20 € | 10 | Available | 4 Days | M12 | 25 | [Polyamide] Technopolymer | 70 | 33 | 0.8 | 18 | 30 | 30 | 18.1 | 70 | 12 | Pass-through hole | VL.640 FP | VL.640/70 FP-A-M12 | |
15.03 € | 10 | Available | 4 Days | - | 25 | [Polyamide] Technopolymer | 70 | 33 | - | 18 | 30 | 30 | - | 70 | 12 | Not drilled | VL.640 FP | VL.640/70 FP-B | |
10.52 € | 1 | Available | 4 Days | - | 30 | [Polyamide] Technopolymer | 80 | 40 | - | 19 | 35 | 34 | - | 80 | 15 | Not drilled | VL.640 FP | VL.640/80 FP-A | |
12.06 € | 1 | Available | 4 Days | 14 | 30 | [Polyamide] Technopolymer | 80 | 40 | 0.8 | 19 | 35 | 34 | 18.1 | 80 | 15 | Pass-through hole | VL.640 FP | VL.640/80 FP-A-14 | |
12.06 € | 1 | Available | 4 Days | 16 | 30 | [Polyamide] Technopolymer | 80 | 40 | 1.5 | 19 | 35 | 34 | 21.4 | 80 | 15 | Pass-through hole | VL.640 FP | VL.640/80 FP-A-16 | |
12.61 € | 1 | Available | 4 Days | M14 | 30 | [Polyamide] Technopolymer | 80 | 40 | 0.8 | 19 | 35 | 34 | 18.1 | 80 | 15 | Pass-through hole | VL.640 FP | VL.640/80 FP-A-M14 | |
12.83 € | 1 | Available | 4 Days | M16 | 30 | [Polyamide] Technopolymer | 80 | 40 | 0.8 | 19 | 35 | 34 | 18.1 | 80 | 15 | Pass-through hole | VL.640 FP | VL.640/80 FP-A-M16 | |
19.82 € | 1 | Available | 4 Days | - | 30 | [Polyamide] Technopolymer | 80 | 40 | - | 19 | 35 | 34 | - | 80 | 15 | Not drilled | VL.640 FP | VL.640/80 FP-B | |
18.46 € | 1 | Available | 4 Days | - | 34 | [Phenol] Duroplast | 99 | 44 | - | 20 | 36 | 34 | - | 100 | 14 | Not drilled | VL.140 FP | VL.140/100 FP-A | |
21.23 € | 1 | Available | 4 Days | 16 | 34 | [Phenol] Duroplast | 99 | 44 | 1.5 | 20 | 36 | 34 | 21.4 | 100 | 14 | Pass-through hole | VL.140 FP | VL.140/100 FP-A-16 | |
21.89 € | 1 | Available | 4 Days | M16 | 34 | [Phenol] Duroplast | 99 | 44 | 1.5 | 20 | 36 | 34 | 21.4 | 100 | 14 | Pass-through hole | VL.140 FP | VL.140/100 FP-A-M16 | |
30.01 € | 1 | Available |
Same day
Stock | - | 34 | [Phenol] Duroplast | 129 | 47 | - | 22 | 40 | 36 | - | 130 | 13 | Not drilled | VL.140 FP | VL.140/130 FP-A |
Loading...
Configure
Stock
Basic Attributes
d
l(mm)
Material
D(φ)
L(mm)
a
B
d1
d2
d3
Diameter
l2
Type of assembly
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes