Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
76701 |
76702 |
76703 |
76711 |
76712 |
76713 |
76731 |
76741 |
76801 |
76802 |
76803 |
76811 |
76812 |
76813 |
76831 |
76841 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D1 | d1 | d3 | Diameter | H | h | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.58 € | 1 | Available | 4 Days | M6 | - | - | 23 | - | 65 | - | 18 | Pass-through hole | VLSK-B | - | VLSK.63 B-M6 | - | |
21.67 € | 1 | Available | 4 Days | M8 | - | - | 23 | - | 65 | - | 18 | Pass-through hole | VLSK-B | - | VLSK.63 B-M8 | - | |
21.98 € | 1 | Available | 4 Days | M10 | - | - | 23 | - | 65 | - | 20 | Pass-through hole | VLSK-B | - | VLSK.63 B-M10 | - | |
20.20 € | 1 | Available | 4 Days | M6 | - | - | 23 | 14 | 65 | - | 18 | Pass-through hole | VLSK-FP | - | VLSK.63 FP-M6 | - | |
20.24 € | 1 | Available | 4 Days | M8 | - | - | 23 | 14 | 65 | - | 18 | Pass-through hole | VLSK-FP | - | VLSK.63 FP-M8 | - | |
20.55 € | 1 | Available | 4 Days | M10 | - | - | 23 | 14 | 65 | - | 20 | Pass-through hole | VLSK-FP | - | VLSK.63 FP-M10 | - | |
21.12 € | 1 | Available | 4 Days | M8 | 20 | - | 23 | - | 65 | - | - | Threaded screw | VLSK-p | - | VLSK.63 p-M8x20 | - | |
21.25 € | 1 | Available | 4 Days | M10 | 20 | - | 23 | - | 65 | - | - | Threaded screw | VLSK-p | - | VLSK.63 p-M10x20 | - | |
27.39 € | 1 | Available | 4 Days | M6 | - | 23 | - | - | - | 18 | - | AE Pass-through hole | VLSK-B | 65 | VLSK.63 B-M6-U | 95 | |
27.52 € | 1 | Available | 4 Days | M8 | - | 23 | - | - | - | 18 | - | AE Pass-through hole | VLSK-B | 65 | VLSK.63 B-M8-U | 94 | |
27.72 € | 1 | Available | 4 Days | M10 | - | 23 | - | - | - | 20 | - | AE Pass-through hole | VLSK-B | 65 | VLSK.63 B-M10-U | 93 | |
25.92 € | 1 | Available | 4 Days | M6 | - | 23 | - | - | - | 18 | - | AE Pass-through hole | VLSK-FP | 65 | VLSK.63 FP-M6-U | 95 | |
26.14 € | 1 | Available | 4 Days | M8 | - | 23 | - | - | - | 18 | - | AE Pass-through hole | VLSK-FP | 65 | VLSK.63 FP-M8-U | 94 | |
26.18 € | 1 | Available | 4 Days | M10 | - | 23 | - | - | - | 20 | - | AE Pass-through hole | VLSK-FP | 65 | VLSK.63 FP-M10-U | 93 | |
27.02 € | 1 | Available | 4 Days | M8 | 20 | 23 | - | - | - | - | - | AL Threaded screw | VLSK-p | 65 | VLSK.63 p-M8x20-U | 106 | |
27.15 € | 1 | Available | 4 Days | M10 | 20 | 23 | - | - | - | - | - | AL Threaded screw | VLSK-p | 65 | VLSK.63 p-M10x20-U | 107 |
Loading...
Material | Technopolymer | D(φ) | 63 | L(mm) | 44 |
---|---|---|---|---|---|
High performing lines | SUPER-Technopolymer | l2 | 17 |
Configure
Basic Attributes
d
l(mm)
D1
d1
d3
Diameter
H
h
Type of assembly
Sub execution
External diameter
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes