High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Boss-cap
Anodised aluminium self-adhesive front plate.
VRTP.375: cover in polyester based technopolymer (PBT), RAL 7035 grey colour, glossy finish, press-fit assembly.
Standard executions
Black-oxide steel boss, H7 reamed hole.
VRTP.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | D (Ø) | L (mm) | d1 (Ø) | d (Ø) | h (mm) | H (mm) | B | d2 | d3 | d4 | External diameter | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.83 € | 5 Days | 80 | 35 | 18 | 8 | 17 | - | 18 | 16 | 20.5 | 25 | 80 | - | - | 8 | 32 | 5 | VRTP. | without handle | VRTP.80 A-8 | ||
7.83 € | 5 Days | 80 | 35 | 18 | 10 | 17 | - | 18 | 16 | 20.5 | 25 | 80 | - | - | 10 | 32 | 5 | VRTP. | without handle | VRTP.80 A-10 | ||
11.77 € | 5 Days | 80 | 35 | 18 | 8 | 17 | 45 | 18 | 16 | 20.5 | 25 | 80 | M6 | 29 | 8 | 32 | 5 | VRTP+I | revolving handle | VRTP.80+I A-8 | ||
11.77 € | 5 Days | 80 | 35 | 18 | 10 | 17 | 45 | 18 | 16 | 20.5 | 25 | 80 | M6 | 29 | 10 | 32 | 5 | VRTP+I | revolving handle | VRTP.80+I A-10 | ||
26.53 € | 5 Days | 80 | 35 | 18 | 8 | 17 | 45 | 18 | 16 | 20.5 | 25 | 80 | - | 29 | 8 | 32 | 5 | VRTP+IR | fold away handle | VRTP.80+IR A-8 | ||
26.53 € | 5 Days | 80 | 35 | 18 | 10 | 17 | 45 | 18 | 16 | 20.5 | 25 | 80 | - | 29 | 10 | 32 | 5 | VRTP+IR | fold away handle | VRTP.80+IR A-10 | ||
8.45 € | 5 Days | 99 | 37 | 18 | 8 | 17 | - | 20 | 16 | 20.5 | 25.5 | 100 | - | - | 8 | 54 | 7 | VRTP. | without handle | VRTP.100 A-8 | ||
8.45 € | 5 Days | 99 | 37 | 18 | 10 | 17 | - | 20 | 16 | 20.5 | 25.5 | 100 | - | - | 10 | 54 | 7 | VRTP. | without handle | VRTP.100 A-10 | ||
8.45 € | 5 Days | 99 | 37 | 18 | 12 | 17 | - | 20 | 16 | 20.5 | 25.5 | 100 | - | - | 12 | 54 | 7 | VRTP. | without handle | VRTP.100 A-12 | ||
13.33 € | 5 Days | 99 | 37 | 18 | 8 | 17 | 60 | 20 | 16 | 20.5 | 25.5 | 100 | M6 | 37 | 8 | 54 | 7 | VRTP+I | revolving handle | VRTP.100+I A-8 | ||
13.33 € | 5 Days | 99 | 37 | 18 | 10 | 17 | 60 | 20 | 16 | 20.5 | 25.5 | 100 | M6 | 37 | 10 | 54 | 7 | VRTP+I | revolving handle | VRTP.100+I A-10 | ||
13.33 € | 5 Days | 99 | 37 | 18 | 12 | 17 | 60 | 20 | 16 | 20.5 | 25.5 | 100 | M6 | 37 | 12 | 54 | 7 | VRTP+I | revolving handle | VRTP.100+I A-12 | ||
30.05 € | 5 Days | 99 | 37 | 18 | 8 | 17 | 60 | 20 | 16 | 20.5 | 25.5 | 100 | - | 37 | 8 | 54 | 7 | VRTP+IR | fold away handle | VRTP.100+IR A-8 | ||
30.05 € | 5 Days | 99 | 37 | 18 | 10 | 17 | 60 | 20 | 16 | 20.5 | 25.5 | 100 | - | 37 | 10 | 54 | 7 | VRTP+IR | fold away handle | VRTP.100+IR A-10 | ||
30.05 € | 5 Days | 99 | 37 | 18 | 12 | 17 | 60 | 20 | 16 | 20.5 | 25.5 | 100 | - | 37 | 12 | 54 | 7 | VRTP+IR | fold away handle | VRTP.100+IR A-12 | ||
10.08 € | 5 Days | 125 | 44 | 22 | 8 | 22 | - | 22 | 20 | 26 | 31 | 125 | - | - | 8 | 94 | 10 | VRTP. | without handle | VRTP.125 A-8 | ||
10.08 € | 5 Days | 125 | 44 | 22 | 12 | 22 | - | 22 | 20 | 26 | 31 | 125 | - | - | 12 | 94 | 10 | VRTP. | without handle | VRTP.125 A-12 | ||
10.08 € | 5 Days | 125 | 44 | 22 | 14 | 22 | - | 22 | 20 | 26 | 31 | 125 | - | - | 14 | 94 | 10 | VRTP. | without handle | VRTP.125 A-14 | ||
15.09 € | 5 Days | 125 | 44 | 22 | 8 | 22 | 65 | 22 | 20 | 26 | 31 | 125 | M8 | 48 | 8 | 94 | 10 | VRTP+I | revolving handle | VRTP.125+I A-8 | ||
15.03 € | 5 Days | 125 | 44 | 22 | 12 | 22 | 65 | 22 | 20 | 26 | 31 | 125 | M8 | 48 | 12 | 94 | 10 | VRTP+I | revolving handle | VRTP.125+I A-12 | ||
15.03 € | 5 Days | 125 | 44 | 22 | 14 | 22 | 65 | 22 | 20 | 26 | 31 | 125 | M8 | 48 | 14 | 94 | 10 | VRTP+I | revolving handle | VRTP.125+I A-14 | ||
31.66 € | 5 Days | 125 | 44 | 22 | 8 | 22 | 65 | 22 | 20 | 26 | 31 | 125 | - | 48 | 8 | 94 | 10 | VRTP+IR | fold away handle | VRTP.125+IR A-8 | ||
31.66 € | 5 Days | 125 | 44 | 22 | 12 | 22 | 65 | 22 | 20 | 26 | 31 | 125 | - | 48 | 12 | 94 | 10 | VRTP+IR | fold away handle | VRTP.125+IR A-12 | ||
31.66 € | 5 Days | 125 | 44 | 22 | 14 | 22 | 65 | 22 | 20 | 26 | 31 | 125 | - | 48 | 14 | 94 | 10 | VRTP+IR | fold away handle | VRTP.125+IR A-14 | ||
13.95 € | 5 Days | 160 | 51 | 26 | 8 | 27 | - | 25 | 24 | 32 | 40 | 160 | - | - | 8 | 185 | 15 | VRTP. | without handle | VRTP.160 A-8 | ||
13.95 € | 5 Days | 160 | 51 | 26 | 14 | 27 | - | 25 | 24 | 32 | 40 | 160 | - | - | 14 | 185 | 15 | VRTP. | without handle | VRTP.160 A-14 | ||
13.95 € | 5 Days | 160 | 51 | 26 | 16 | 27 | - | 25 | 24 | 32 | 40 | 160 | - | - | 16 | 185 | 15 | VRTP. | without handle | VRTP.160 A-16 | ||
19.43 € | 5 Days | 160 | 51 | 26 | 8 | 27 | 73 | 25 | 24 | 32 | 40 | 160 | M8 | 65 | 8 | 185 | 15 | VRTP+I | revolving handle | VRTP.160+I A-8 | ||
19.34 € | 5 Days | 160 | 51 | 26 | 14 | 27 | 73 | 25 | 24 | 32 | 40 | 160 | M8 | 65 | 14 | 185 | 15 | VRTP+I | revolving handle | VRTP.160+I A-14 | ||
19.34 € | 5 Days | 160 | 51 | 26 | 16 | 27 | 73 | 25 | 24 | 32 | 40 | 160 | M8 | 65 | 16 | 185 | 15 | VRTP+I | revolving handle | VRTP.160+I A-16 | ||
36.08 € | 5 Days | 160 | 51 | 26 | 8 | 27 | 73 | 25 | 24 | 32 | 40 | 160 | - | 65 | 8 | 185 | 15 | VRTP+IR | fold away handle | VRTP.160+IR A-8 | ||
36.06 € | 5 Days | 160 | 51 | 26 | 14 | 27 | 73 | 25 | 24 | 32 | 40 | 160 | - | 65 | 14 | 185 | 15 | VRTP+IR | fold away handle | VRTP.160+IR A-14 | ||
36.06 € | 5 Days | 160 | 51 | 26 | 16 | 27 | 73 | 25 | 24 | 32 | 40 | 160 | - | 65 | 16 | 185 | 15 | VRTP+IR | fold away handle | VRTP.160+IR A-16 | ||
21.03 € | 5 Days | 200 | 61 | 30 | 8 | 34 | - | 28 | 28 | 36 | 48.5 | 200 | - | - | 8 | 300 | 24 | VRTP. | without handle | VRTP.200 A-8 | ||
21.03 € | 5 Days | 200 | 61 | 30 | 16 | 34 | - | 28 | 28 | 36 | 48.5 | 200 | - | - | 16 | 300 | 24 | VRTP. | without handle | VRTP.200 A-16 | ||
21.03 € | 5 Days | 200 | 61 | 30 | 20 | 34 | - | 28 | 28 | 36 | 48.5 | 200 | - | - | 20 | 300 | 24 | VRTP. | without handle | VRTP.200 A-20 | ||
26.71 € | 5 Days | 200 | 61 | 30 | 8 | 34 | 80 | 28 | 28 | 36 | 48.5 | 200 | M8 | 84 | 8 | 300 | 24 | VRTP+I | revolving handle | VRTP.200+I A-8 | ||
26.69 € | 5 Days | 200 | 61 | 30 | 16 | 34 | 80 | 28 | 28 | 36 | 48.5 | 200 | M8 | 84 | 16 | 300 | 24 | VRTP+I | revolving handle | VRTP.200+I A-16 | ||
26.69 € | 5 Days | 200 | 61 | 30 | 20 | 34 | 80 | 28 | 28 | 36 | 48.5 | 200 | M8 | 84 | 20 | 300 | 24 | VRTP+I | revolving handle | VRTP.200+I A-20 | ||
43.54 € | 5 Days | 200 | 61 | 30 | 8 | 34 | 80 | 28 | 28 | 36 | 48.5 | 200 | - | 84 | 8 | 300 | 24 | VRTP+IR | fold away handle | VRTP.200+IR A-8 | ||
43.52 € | 5 Days | 200 | 61 | 30 | 16 | 34 | 80 | 28 | 28 | 36 | 48.5 | 200 | - | 84 | 16 | 300 | 24 | VRTP+IR | fold away handle | VRTP.200+IR A-16 | ||
43.52 € | 5 Days | 200 | 61 | 30 | 20 | 34 | 80 | 28 | 28 | 36 | 48.5 | 200 | - | 84 | 20 | 300 | 24 | VRTP+IR | fold away handle | VRTP.200+IR A-20 | ||
32.08 € | 5 Days | 250 | 69 | 35 | 20 | 38 | - | 32 | 33 | 45 | 58 | 250 | - | - | 20 | 420 | 28 | VRTP. | without handle | VRTP.250 A-20 | ||
32.08 € | 5 Days | 250 | 69 | 35 | 24 | 38 | - | 32 | 33 | 45 | 58 | 250 | - | - | 24 | 420 | 28 | VRTP. | without handle | VRTP.250 A-24 | ||
38.15 € | 5 Days | 250 | 69 | 35 | 20 | 38 | 90 | 32 | 33 | 45 | 58 | 250 | M10 | 103 | 20 | 420 | 28 | VRTP+I | revolving handle | VRTP.250+I A-20 | ||
38.15 € | 5 Days | 250 | 69 | 35 | 24 | 38 | 90 | 32 | 33 | 45 | 58 | 250 | M10 | 103 | 24 | 420 | 28 | VRTP+I | revolving handle | VRTP.250+I A-24 | ||
42.13 € | 5 Days | 250 | 69 | 35 | 20 | 38 | 65 | 32 | 33 | 45 | 58 | 250 | M10 | 103 | 20 | 420 | 28 | VRTP+IEL | revolving handle | VRTP.250+IEL A-20 | ||
42.13 € | 5 Days | 250 | 69 | 35 | 24 | 38 | 65 | 32 | 33 | 45 | 58 | 250 | M10 | 103 | 24 | 420 | 28 | VRTP+IEL | revolving handle | VRTP.250+IEL A-24 | ||
58.37 € | 5 Days | 250 | 69 | 35 | 20 | 38 | 90 | 32 | 33 | 45 | 58 | 250 | - | 105 | 20 | 420 | 28 | VRTP+IR | fold away handle | VRTP.250+IR A-20 | ||
58.37 € | 5 Days | 250 | 69 | 35 | 24 | 38 | 90 | 32 | 33 | 45 | 58 | 250 | - | 105 | 24 | 420 | 28 | VRTP+IR | fold away handle | VRTP.250+IR A-24 | ||
50.47 € | 5 Days | 300 | 78 | 40 | 20 | 43 | - | 35.5 | 37 | 52 | 66 | 300 | - | - | 20 | 480 | 36 | VRTP. | without handle | VRTP.300 A-20 | ||
50.47 € | 5 Days | 300 | 78 | 40 | 26 | 43 | - | 35.5 | 37 | 52 | 66 | 300 | - | - | 26 | 480 | 36 | VRTP. | without handle | VRTP.300 A-26 | ||
58.21 € | 5 Days | 300 | 78 | 40 | 20 | 43 | 90 | 35.5 | 37 | 52 | 66 | 300 | M10 | 127 | 20 | 480 | 36 | VRTP+I | revolving handle | VRTP.300+I A-20 | ||
58.21 € | 5 Days | 300 | 78 | 40 | 26 | 43 | 90 | 35.5 | 37 | 52 | 66 | 300 | M10 | 123 | 26 | 480 | 36 | VRTP+I | revolving handle | VRTP.300+I A-26 | ||
62.11 € | 5 Days | 300 | 78 | 40 | 20 | 43 | 65 | 35.5 | 37 | 52 | 66 | 300 | M10 | 127 | 20 | 480 | 36 | VRTP+IEL | revolving handle | VRTP.300+IEL A-20 | ||
62.11 € | 5 Days | 300 | 78 | 40 | 26 | 43 | 65 | 35.5 | 37 | 52 | 66 | 300 | M10 | 127 | 26 | 480 | 36 | VRTP+IEL | revolving handle | VRTP.300+IEL A-26 | ||
78.63 € | 5 Days | 300 | 78 | 40 | 20 | 43 | 90 | 35.5 | 37 | 52 | 66 | 300 | - | 123 | 20 | 480 | 36 | VRTP+IR | fold away handle | VRTP.300+IR A-20 | ||
78.63 € | 5 Days | 300 | 78 | 40 | 26 | 43 | 90 | 35.5 | 37 | 52 | 66 | 300 | - | 123 | 26 | 480 | 36 | VRTP+IR | fold away handle | VRTP.300+IR A-26 | ||
74.69 € | 5 Days | 375 | 87 | 35 | 26 | 43 | - | 39 | 33 | 70 | 81 | 375 | - | - | 26 | 380 | 55 | VRTP. | without handle | VRTP.375 A-26 | ||
84.79 € | 5 Days | 375 | 87 | 35 | 26 | 43 | 90 | 39 | 33 | 70 | 81 | 375 | M10 | 160 | 26 | 380 | 55 | VRTP+I | revolving handle | VRTP.375+I A-26 |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer | Type of assembly | Plain hole |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.