Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CE.31201 |
CE.31401 |
CE.31411 |
CE.31501 |
CE.31511 |
CE.31601 |
CE.31611 |
CE.31701 |
CE.31711 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D1 | L | L1 | Sub execution | handwheel indicator combinations | B | d1 | d max | d3 | H | K | l1 | m | p max | R | Indicator combinations | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.77 € | 1 | Available | 4 Days | 160 | - | 50 | - | VR-GXX | - | 22 | 32 | 20 | 76 | - | 73 | 15 | - | 30 | - | GA02 - GA12 - GW12 | - | - | - | |
76.08 € | 1 | Available | 4 Days | 200 | 40 | 56 | 15 | - | GA02 - GA12 - GW12 | 24 | - | 26 | 76 | - | 78 | - | - | 32 | - | - | VR-GXX | VR.200-GXX2 | 810 | |
94.12 € | 1 | Available | 4 Days | 200 | 40 | 56 | 15 | - | GA02 - GA12 - GW12 | 24 | - | 26 | 76 | 90 | 78 | - | M10 | 32 | 76 | - | VR-GXX+I | VR.200-GXX2+I | 990 | |
101.97 € | 1 | Available | 4 Days | 250 | 49 | 67 | 15 | - | GA05 | 30 | - | 34 | 122 | - | 87 | - | - | 25 | - | - | VR-GXX | VR.250-GXX5 | 1420 | |
111.74 € | 1 | Available | 4 Days | 250 | 49 | 67 | 15 | - | GA05 | 30 | - | 34 | 122 | 90 | 87 | - | M10 | 25 | 98 | - | VR-GXX+I | VR.250-GXX5+I | 1600 | |
131.47 € | 1 | Available | 4 Days | 300 | 58 | 78 | 18 | - | GA05 | 33 | - | 42 | 122 | - | 98 | - | - | 35 | - | - | VR-GXX | VR.300-GXX5 | 2250 | |
150.94 € | 1 | Available | 4 Days | 300 | 58 | 78 | 18 | - | GA05 | 33 | - | 42 | 122 | 100 | 98 | - | M12 | 35 | 113 | - | VR-GXX+I | VR.300-GXX5+I | 2510 | |
201.32 € | 1 | Available | 4 Days | 375 | 58 | 108 | 26 | - | GA05 | 40 | - | 45 | 122 | - | 119 | - | - | 55 | - | - | VR-GXX | VR.375-GXX5 | 4010 | |
227.48 € | 1 | Available | 4 Days | 375 | 58 | 108 | 26 | - | GA05 | 40 | - | 45 | 122 | 100 | 119 | - | M12 | 55 | 160 | - | VR-GXX+I | VR.375-GXX5+I | 4280 |
Loading...
Material | Duroplast |
---|
Configure
Basic Attributes
D
D1
L
L1
Sub execution
handwheel indicator combinations
B
d1
d max
d3
H
K
l1
m
p max
R
Indicator combinations
Execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes