VTL. - Lobe knobs -Technopolymer

VTL. - Lobe knobs -Technopolymer
  • Volume Discount
Glass-fibre reinforced polyamide based (PA) technopolymer lobe knob.
Polypropylene based (PP) technopolymer closing cap, orange or black colour, glossy finish with matte central surface, snap-in mounting.
The long cone-shaped body of this knob is especially designed to clamp elements placed at a distance from the operator or in difficult to access places.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
182222
182223
182232
182233
182238
182239
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l
(mm)
Color-finish accessory code h Type of assembly Sub execution Description

3.83 €

10 Available 4 Days -C217Blind holeVTL-BVTL.50/80 B-M10-C2

3.83 €

10 Available 4 Days -C917Blind holeVTL-BVTL.50/80 B-M10-C9

3.65 €

10 Available 4 Days 20C2-Threaded screwVTL-pVTL.50/80 p-M10x20-C2

3.65 €

10 Available 4 Days 20C9-Threaded screwVTL-pVTL.50/80 p-M10x20-C9

4.14 €

10 Available 4 Days 50C2-Threaded screwVTL-pVTL.50/80 p-M10x50-C2

4.14 €

10 Available 4 Days 50C9-Threaded screwVTL-pVTL.50/80 p-M10x50-C9

Loading...

  1. 1

Basic information

d M10 Material Technopolymer D(φ) 50
L(mm) 82 d1 22.5 Diameter 50
l2 62

Tech Support