VTT - Knobs with solid section -Technopolymer easy cleaning

VTT - Knobs with solid section -Technopolymer easy cleaning
  • Volume Discount
Three-lobe knob with solid section.
Glass-fibre reinforced polyamide based technopolymer.
The three-lobe shape with large recesses is particularly ergonomic also for smaller knobs, ensuring an effective grip even with work gloves.
The design without rear cavities, generally adopted for reducing thickness, prevents unhealthy residues from depositing, ensuring easy cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
167105
167106
167107
167116
167131
167132
167151
167152
167161
167162
167171
167172
167173
167174
167175
167176
167216
167217
167226
167252
167253
167254
167255
167257
167258
167259
167261
167262
167263
167264
167265
167273
167274
167275
167276
167335
167336
167346
167351
167353
167355
167357
167359
167361
167371
167372
167373
167374
167375
167377
167378
167379
167380
167381
167382
167383
167385
167443
167445
167447
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 Diameter h High performing lines l2 Type of assembly Sub execution Material 2 External diameter Description Weight

1.32 €

1 Available Same day

Stock

M4-[Polyamide] Technopolymer2520-122510-10Blind holeVTT--VTT.25-B-M4-

1.32 €

1 Available Same day

Stock

M5-[Polyamide] Technopolymer2520-122510-10Blind holeVTT--VTT.25-B-M5-

1.32 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer2520-122510-10Blind holeVTT--VTT.25-B-M6-

2.93 €

1 Available Same day

Stock

M5-[Polyamide] Technopolymer2520-122510Inox10Blind holeVTT-SST--VTT.25-SST-M5-

1.50 €

1 Available Same day

Stock

M46[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M4x6-

1.50 €

1 Available Same day

Stock

M410[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M4x10-

1.41 €

1 Available Same day

Stock

M510[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M5x10-

1.41 €

1 Available Same day

Stock

M516[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M5x16-

2.38 €

1 Available Same day

Stock

M510Stainless steel2520-1225-Inox10Threaded screwVTT-SST-p--VTT.25-SST-p-M5x10-

2.42 €

1 Available Same day

Stock

M516[Polyamide] Technopolymer2520-1225-Inox10Threaded screwVTT-SST-p--VTT.25-SST-p-M5x16-

1.54 €

1 Available Same day

Stock

M510[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M6x10-

1.54 €

1 Available Same day

Stock

M616[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M6x16-

1.54 €

1 Available Same day

Stock

M620[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M6x20-

1.54 €

1 Available Same day

Stock

M625[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M6x25-

1.54 €

1 Available Same day

Stock

M630[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M6x30-

1.54 €

1 Available Same day

Stock

M635[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M6x35-

1.70 €

10 Available 4 Days M6-[Polyamide] Technopolymer3223-143010-11.5Blind holeVTT--VTT.32-B-M6-

1.87 €

1 Available Same day

Stock

M8-[Polyamide] Technopolymer3223-143013-11.5Blind holeVTT--VTT.32-B-M8-

4.49 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer3223-143010Inox11.5Blind holeVTT-SST--VTT.32-SST-M6-

1.87 €

1 Available Same day

Stock

M616[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M6x16-

1.87 €

1 Available Same day

Stock

M620[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M6x20-

1.89 €

1 Available Same day

Stock

M630[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M6x30-

1.89 €

1 Available Same day

Stock

M625[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M6x25-

1.89 €

1 Available Same day

Stock

M635[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M6x35-

1.89 €

1 Available Same day

Stock

M640[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M6x40-

2.07 €

10 Available 4 Days M645[Polyamide] Technopolymer322314----11.5AL Threaded screwVTT-p-30VTT.32-p-M6x4525

2.53 €

10 Available 4 Days M610[Polyamide] Technopolymer322314---Inox11.5AL Threaded screwVTT-SST-pStainless steel30VTT.32-SST-p-M6x1014

2.75 €

1 Available Same day

Stock

M616[Polyamide] Technopolymer3223-1430-Inox11.5Threaded screwVTT-SST-p--VTT.32-SST-p-M6x16-

2.60 €

1 Available Same day

Stock

M620[Polyamide] Technopolymer3223-1430-Inox11.5Threaded screwVTT-SST-p--VTT.32-SST-p-M6x20-

2.82 €

1 Available Same day

Stock

M630Stainless steel3223-1430-Inox11.5Threaded screwVTT-SST-p--VTT.32-SST-p-M6x30-

2.82 €

10 Available 4 Days M625[Polyamide] Technopolymer322314---Inox11.5AL Threaded screwVTT-SST-pStainless steel30VTT.32-SST-p-M6x2517

2.07 €

1 Available Same day

Stock

M820[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M8x20-

2.07 €

1 Available Same day

Stock

M825[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M8x25-

2.07 €

1 Available Same day

Stock

M830[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M8x30-

2.07 €

1 Available Same day

Stock

M835[Polyamide] Technopolymer3223-1430--11.5Threaded screwVTT-p--VTT.32-p-M8x35-

2.00 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer4027-164012-13.5Blind holeVTT--VTT.40-B-M6-

2.09 €

1 Available Same day

Stock

M8-[Polyamide] Technopolymer4027-164013-13.5Blind holeVTT--VTT.40-B-M8-

5.61 €

1 Available Same day

Stock

M8-[Polyamide] Technopolymer4027-164013Inox13.5Blind holeVTT-SST--VTT.40-SST-M8-

2.07 €

1 Available Same day

Stock

M610[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M6x10-

2.07 €

1 Available Same day

Stock

M616[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M6x16-

2.07 €

1 Available Same day

Stock

M620[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M6x20-

2.07 €

1 Available Same day

Stock

M625[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M6x25-

2.07 €

1 Available Same day

Stock

M630[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M6x30-

2.07 €

1 Available Same day

Stock

M640[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M6x40-

2.09 €

1 Available Same day

Stock

M820[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M8x20-

2.20 €

1 Available Same day

Stock

M825[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M8x25-

2.20 €

1 Available Same day

Stock

M830[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M8x30-

2.22 €

1 Available Same day

Stock

M835[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M8x35-

2.22 €

1 Available Same day

Stock

M840[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M8x40-

2.22 €

1 Available Same day

Stock

M850[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M8x50-

2.02 €

25 4 Days M860[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M8x60-

2.31 €

1 Available Same day

Stock

M870[Polyamide] Technopolymer4027-1640--13.5Threaded screwVTT-p--VTT.40-p-M8x70-

2.22 €

10 Available 4 Days M855[Polyamide] Technopolymer402716----13.5AL Threaded screwVTT-p-40VTT.40-p-M8x5541

4.29 €

1 Available Same day

Stock

M820Stainless steel4027-1640-Inox13.5Threaded screwVTT-SST-p--VTT.40-SST-p-M8x20-

4.69 €

10 Available 4 Days M825[Polyamide] Technopolymer402716---Inox13.5AL Threaded screwVTT-SST-pStainless steel40VTT.40-SST-p-M8x2530

4.64 €

1 Available Same day

Stock

M830Stainless steel4027-1640-Inox13.5Threaded screwVTT-SST-p--VTT.40-SST-p-M8x30-

5.13 €

1 Available Same day

Stock

M840Stainless steel4027-1640-Inox13.5Threaded screwVTT-SST-p--VTT.40-SST-p-M8x40-

2.93 €

1 Available Same day

Stock

M820[Polyamide] Technopolymer5030-1950--15Threaded screwVTT-p--VTT.50-p-M8x20-

2.93 €

1 Available Same day

Stock

M825[Polyamide] Technopolymer5030-1950--15Threaded screwVTT-p--VTT.50-p-M8x25-

2.93 €

1 Available Same day

Stock

M830[Polyamide] Technopolymer5030-1950--15Threaded screwVTT-p--VTT.50-p-M8x30-

Loading...

Tech Support