VTT-LP - Knobs with solid section -with retaining chain technopolymer

VTT-LP - Knobs with solid section -with retaining chain technopolymer
  • Volume Discount
Three-lobe knob with solid section, with retaining chain.
Glass-fibre reinforced polyamide based technopolymer, elastic fork in acetal based technopolymer (POM).
Ball cable and coupling heads in acetal resin based technopolymer, NERINOX treated stainless steel ring with two coils.
Suitable where it is necessary to prevent the loss of the knob.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
168106
168116
168152
168162
168216
168226
168253
168263
168336
168346
168373
168383
168466
168476
168485
168495
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
d1 Diameter h High performing lines l2 R Type of assembly Sub execution Description

9.20 €

1 Available 4 Days M5-[Polyamide] Technopolymer2520122510-1020Blind holeVTT-B-LPVTT.25-B-M5-LP

10.12 €

1 Available 4 Days M5-Stainless steel2520122510Inox1020Blind holeVTT-SST-LPVTT.25-SST-M5-LP

9.20 €

1 Available 4 Days M516[Polyamide] Technopolymer25201225--1020Threaded screwVTT-p-LPVTT.25-p-M5x16-LP

10.12 €

1 Available 4 Days M516[Polyamide] Technopolymer25201225-Inox1020Threaded screwVTT-SST-p-LPVTT.25-SST-p-M5x16-LP

9.59 €

1 Available 4 Days M6-[Polyamide] Technopolymer3223143010-11.521Blind holeVTT-B-LPVTT.32-B-M6-LP

10.43 €

1 Available 4 Days M6-Stainless steel3223143010Inox11.521Blind holeVTT-SST-LPVTT.32-SST-M6-LP

9.59 €

1 Available 4 Days M620[Polyamide] Technopolymer32231430--11.521Threaded screwVTT-p-LPVTT.32-p-M6x20-LP

10.43 €

1 Available 4 Days M620[Polyamide] Technopolymer32231430-Inox11.521Threaded screwVTT-SST-p-LPVTT.32-SST-p-M6x20-LP

10.03 €

1 Available 4 Days M8-[Polyamide] Technopolymer4027164013-13.521.5Blind holeVTT-B-LPVTT.40-B-M8-LP

11.44 €

1 Available 4 Days M8-Stainless steel4027164013Inox13.521.5Blind holeVTT-SST-LPVTT.40-SST-M8-LP

10.03 €

1 Available 4 Days M830[Polyamide] Technopolymer40271640--13.521.5Threaded screwVTT-p-LPVTT.40-p-M8x30-LP

11.44 €

1 Available 4 Days M830[Polyamide] Technopolymer40271640-Inox13.521.5Threaded screwVTT-SST-p-LPVTT.40-SST-p-M8x30-LP

10.74 €

1 Available 4 Days M10-[Polyamide] Technopolymer5030195017-1522.5Blind holeVTT-B-LPVTT.50-B-M10-LP

12.94 €

1 Available 4 Days M10-[Polyamide] Technopolymer5030195017Inox1522.5Blind holeVTT-SST-LPVTT.50-SST-M10-LP

10.74 €

1 Available 4 Days M1040[Polyamide] Technopolymer50301950--1522.5Threaded screwVTT-p-LPVTT.50-p-M10x40-LP

12.94 €

1 Available 4 Days M1040Stainless steel50301950-Inox1522.5Threaded screwVTT-SST-p-LPVTT.50-SST-p-M10x40-LP

Loading...

  1. 1

Tech Support