Adapter sleeves H2, main dimensions to DIN 5415, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H204
H205
H206
H207
H208
H209
H210
H211
H212
H213
H214
H215
H216
H217
H218
H219
H220
H221
H222
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

12.25 €

1 Available 3 Days 173224M20x12420MB4KM47---

9.86 €

1 Available 3 Days 203826M25x1,52625MB5KM58.25---

9.95 €

1 Available 3 Days 254527M30x1,52730MB6KM68.25---

10.52 €

1 Available 3 Days 305229M35x1,52935MB7KM79.25---

11.14 €

1 Available 3 Days 355831M40x1,53140MB8KM810.25---

15.50 €

1 Available 5 Days 406533M45x1,53345MB9KM911.25---

16.60 €

1 Available 5 Days 457035M50x1,53550MB10KM1012.25---

15.85 €

1 Available 3 Days 507537M55x23755MB11KM1112.5---

17.35 €

1 Available 3 Days 558038M60x23860MB12KM1212.5---

21.20 €

1 Available 5 Days 608540M65x24065MB13KM1313.5---

-

1 4 Days 609260M70x24170MB14KM1413.5AvailableAvailable0.62

37.18 €

1 Available 5 Days 659843M75x24375MB15KM1514.5---

44.65 €

1 Available 5 Days 7010546M80x24680MB16KM1616.75---

50.86 €

1 Available 5 Days 7511050M85x25085MB17KM1717.75---

58.65 €

1 Available 5 Days 8012052M90x25290MB18KM1817.75---

67.54 €

1 Available 3 Days 8512555M95x25595MB19KM1918.75---

65.08 €

1 Available 3 Days 9013058M100x258100MB20KM2019.75---

93.68 €

1 Available 5 Days 9514060M105x260105MB21KM2119.75---

87.28 €

1 Available 5 Days 10014563M110x263110MB22KM2220.75---

Loading...

  1. 1

Basic information

Taper 1:12

Tech Support