Adapter sleeves H23, main dimensions to DIN 5415, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H2305
H2306
H2307
H2308
H2309
H2310
H2311
H2312
H2313
H2314
H2315
H2316
H2317
H2318
H2319
H2320
H2322
H2324
H2326
H2328
H2330
H2332
H2334
H2336
H2338
H2340
H2344X
H2344X-HG
H2348X-HG
H2352X
H2352X-HG
H2356X-HG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)

15.82 €

1 Available 3 Days 203835M25x1,53525MB5KM58.25---

18.12 €

1 Available 5 Days 254538M30x1,53830MB6KM68.25---

18.33 €

1 Available 5 Days 305243M35x1,54335MB7KM79.25---

18.52 €

1 Available 5 Days 355846M40x1,54640MB8KM810.25---

20.22 €

1 Available 5 Days 406550M45x1,55045MB9KM911.25---

19.38 €

1 Available 3 Days 457055M50x1,55550MB10KM1012.25---

21.20 €

1 Available 3 Days 507559M55x25955MB11KM1112.5---

28.26 €

1 Available 3 Days 558062M60x26260MB12KM1212.5---

36.73 €

1 Available 5 Days 608565M65x26565MB13KM1313.5---

49.71 €

1 Available 5 Days 609268M70x26870MB14KM1413.5---

44.17 €

1 Available 3 Days 659873M75x27375MB15KM1514.5---

59.37 €

1 Available 5 Days 7010578M80x27880MB16KM1616.75---

55.82 €

1 Available 3 Days 7511082M85x28285MB17KM1717.75---

69.15 €

1 Available 3 Days 8012086M90x28690MB18KM1817.75---

86.35 €

1 Available 3 Days 8512590M95x29095MB19KM1918.75---

94.06 €

1 Available 3 Days 9013097M100x297100MB20KM2019.75---

109.86 €

1 Available 3 Days 100145105M110x2105110MB22KM2220.75---

150.72 €

1 Available 3 Days 110155112M120x2112120MB24KM2422---

204.69 €

1 Available 3 Days 115165121M130x2121130MB26KM2623---

309.12 €

1 17 Days 125180131M140x2131140MB28KM2824---

311.85 €

1 Available 3 Days 135195139M150x2139150MB30KM3026---

448.80 €

1 17 Days 140210147M160x3147160MB32KM3227.5---

513.05 €

1 Available 5 Days 150220154M170x3154170MB34KM3428.5---

641.00 €

1 17 Days 160230161M180x3161180MB36KM3629.5---

852.00 €

1 17 Days 170240169M190x3169190MB38KM3830.5---

942.15 €

1 17 Days 180250176M200x3176200MB40KM4031.5---

1,204.68 €

1 Available 5 Days 200280186Tr220X4186220MB44HM44T35---

1,613.55 €

1 Available 5 Days 200280186Tr220X4186220MB44HM44T35M64.27

1,727.66 €

1 Available 3 Days 220300199Tr240X4199240MB48HM48T37M64.27

1,992.09 €

1 Available 3 Days 240330211Tr260X4211260MB52HM52T38---

2,059.18 €

1 Available 5 Days 240330211Tr260X4211260MB52HM52T38M64.27

1,813.25 €

1 Available 3 Days 260350224Tr280X4224280MB56HM56T39M64.27

Loading...

  1. 1

Basic information

Taper 1:12

Tech Support