• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Adapter sleeves H32, main dimensions to DIN 5415, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H3260-HG
H3264-HG
H3268-HG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B3
(mm)
Distance oil connector a
(mm)

2,777.97 €

1 Available 5 Days 280380240Tr300X4240300MS3160HM3160524.2

4,011.55 €

1 Available 5 Days 300400258Tr320X5258320MS3164HM3164553.5

5,060.40 €

1 Available 5 Days 320440288Tr340X5288340MS3168HM3168703.5

Loading...

  1. 1

Basic information

Taper 1:12 Thread oil connector G1 M6 Thread depth oil connector IG1(mm) 7

Tech Support