Angular contact ball bearings / double row / 32xx-B / contact angle 25° / 32xx-B / similar to DIN 628-3 / FAG (3215-B-TVH-C3)

Angular contact ball bearings / double row / 32xx-B / contact angle 25° / 32xx-B / similar to DIN 628-3 / FAG 3215-B-TVH-C3
  • Volume Discount

Product Details:

Manufacturer part number: 3215-B-TVH-C3

Brand: FAG

Price: 147.60

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 75 φ

Outer Diameter D: 130 φ

Width B (or T): 41.3 mm

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: - 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3215-B-TVH-C3

Part Number
3215-B-TVH-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

147.60 €

1 Available 3 Days 7513041.3----

Loading...

  1. 1

This page is Angular contact ball bearings / double row / 32xx-B / contact angle 25° / 32xx-B / similar to DIN 628-3 / FAG, part number 3215-B-TVH-C3.
You can find the detail information about specifications and dimensions on part number 3215-B-TVH-C3.

Variation of this product

Part Number
3214-B-TVH
3214-B-TVH-C3
3215-B-TVH
3216-B-TVH
3216-B-TVH-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

133.12 €

1 Available 3 Days 7012539.7820005600Radial79000
-

133.12 €

1 Available 3 Days 7012539.7----

147.60 €

1 Available 3 Days 7513041.3880005200Radial85000

205.07 €

1 17 Days 8014044.4990004900Radial102000
-

193.53 €

1 Available 5 Days 8014044.4----

Tech Support