• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Angular contact ball bearings / double row / 32xx-BB / 2RSR / lip seals on both sides / contact angle 25° / 32xx-BB2RSR / similar to DIN 628-3 / FAG

Angular contact ball bearings / double row / 32xx-BB / 2RSR / lip seals on both sides / contact angle 25° / 32xx-BB2RSR / similar to DIN 628-3 / FAG
  • Volume Discount

Product Details:

Manufacturer part number: 3201-BB-2RSR-TVH

Brand: FAG

Price: 31.40

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3201-BB-2RSR-TVH

Part Number
3201-BB-2RSR-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.40 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 12 Outer Diameter D(φ) 32 Width B (or T)(mm) 15.9
Basic Dynamic Load Rating(N) 10500 Maximum Allowable Rotational Speed(1/min) 15000 Load Direction Radial
Basic Load Rating Static Rating(N) 5800

This page is Angular contact ball bearings / double row / 32xx-BB / 2RSR / lip seals on both sides / contact angle 25° / 32xx-BB2RSR / similar to DIN 628-3 / FAG, part number 3201-BB-2RSR-TVH.
You can find the detail information about specifications and dimensions on part number 3201-BB-2RSR-TVH.

Tech Support