Axial spherical plain bearings GE..-AW, maintenance-free, to DIN ISO 12 240-3 (GE20-AW-A)

Axial spherical plain bearings GE..-AW, maintenance-free, to DIN ISO 12 240-3 GE20-AW-A
  • Volume Discount

Product Details:

Manufacturer part number: GE20-AW-A

Brand: INA

Price: 135.70

Delivery time: 5 Days


Technical Data:

I.D. D: 20 mm

Static load capacity radial: 225000 N

Basic Load Rating: 376 kN

Allowable Tilt Angle α: 6 deg

Outer Diameter: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE20-AW-A

Part Number
GE20-AW-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

135.70 €

1 Available 5 Days 2022500037665514.320

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -50::150

This page is Axial spherical plain bearings GE..-AW, maintenance-free, to DIN ISO 12 240-3, part number GE20-AW-A.
You can find the detail information about specifications and dimensions on part number GE20-AW-A.

Variation of this product

Part Number
GE100-AW-A
GE140-AW-A
GE17-AW-A
GE25-AW-A
GE30-AW-A
GE35-AW-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

1,220.75 €

1 Available 3 Days 100---210-59

2,300.22 €

1 Available 3 Days 140---260-72

126.90 €

1 5 Days 1717800029664711.516

119.89 €

1 Available 3 Days 253880006467621622.5

144.31 €

1 Available 3 Days 305090008486751826

220.87 €

1 17 Days 3577800013006902228

Tech Support