Barrel roller bearings 203, main dimensions to DIN 635-1 (20316-MB)

Barrel roller bearings 203, main dimensions to DIN 635-1 20316-MB
  • Volume Discount

Product Details:

Manufacturer part number: 20316-MB

Brand: FAG

Price: 513.45

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 80 mm

Outer Diameter D: 170 mm

Width B (or T): 39 mm

Rotational Speed: 3950 1/min

Basic Load Rating, Dynamic Rating: 243000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20316-MB

Part Number
20316-MB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

513.45 €

1 Available 3 Days 80170393950243000285000-----

Loading...

  1. 1

This page is Barrel roller bearings 203, main dimensions to DIN 635-1, part number 20316-MB.
You can find the detail information about specifications and dimensions on part number 20316-MB.

Variation of this product

Part Number
20306-TVP
20306-TVP-C3
20307-TVP
20316-MB-C3
20317-MB
20318-MB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

147.63 €

1 Available 3 Days 30721988004850048500-----
-

147.63 €

1 Available 3 Days 307219---C3AvailableAvailable0.361kg

183.85 €

1 Available 5 Days 35802180005800061000-----
-

513.45 €

1 Available 3 Days 8017039---C3AvailableAvailable4.563kg

826.25 €

1 17 Days 85180413750270000320000-----

823.83 €

1 Available 5 Days 90190433500300000360000-----

Tech Support