Deep groove ball bearings / single row / 160xx / 2Z / 160 / similar to DIN 625-1 / FAG (16003-A-2Z)

Deep groove ball bearings / single row / 160xx / 2Z / 160 / similar to DIN 625-1 / FAG 16003-A-2Z
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 16003-A-2Z

Brand: FAG

Price: 6.98

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 17 φ

Outer Diameter D: 35 φ

Width B (or T): 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16003-A-2Z

Part Number
16003-A-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)

6.98 €

1 Available 3 Days 17358

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 160xx / 2Z / 160 / similar to DIN 625-1 / FAG, part number 16003-A-2Z.
You can find the detail information about specifications and dimensions on part number 16003-A-2Z.

Variation of this product

Part Number
16002-A-2Z
16004-A-2Z
16005-A-2Z
16006-A-2Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)

9.00 €

1 4 Days 15328

9.95 €

1 Available 5 Days 20428

8.49 €

1 Available 3 Days 25478

9.97 €

1 Available 3 Days 30559

Tech Support