Deep groove ball bearings / double row / 43xx-BB / plastic cage / 43xx-BB / similar to DIN 625-3 / FAG (4304-BB-TVH)

Deep groove ball bearings / double row / 43xx-BB / plastic cage / 43xx-BB / similar to DIN 625-3 / FAG 4304-BB-TVH

Click on this image to zoom in.

Click on this image to zoom in.

  • Deep groove ball bearings / double row / 43xx-BB / plastic cage / 43xx-BB / similar to DIN 625-3 / FAG
  • Deep groove ball bearings / double row / 43xx-BB / plastic cage / 43xx-BB / similar to DIN 625-3 / FAG
  • Deep groove ball bearings / double row / 43xx-BB / plastic cage / 43xx-BB / similar to DIN 625-3 / FAG
  • Volume Discount

Product Details:

Manufacturer part number: 4304-BB-TVH

Brand: FAG

Price: 32.80

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 20 φ

Outer Diameter D: 52 φ

Width B (or T): 21 mm

Basic Dynamic Load Rating: 26000 N

Maximum Allowable Rotational Speed: 11100 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4304-BB-TVH

Part Number
4304-BB-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

32.80 €

1 Available 3 Days 205221260001110016800

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Deep groove ball bearings / double row / 43xx-BB / plastic cage / 43xx-BB / similar to DIN 625-3 / FAG, part number 4304-BB-TVH.
You can find the detail information about specifications and dimensions on part number 4304-BB-TVH.

Variation of this product

Part Number
4302-BB-TVH
4303-BB-TVH
4305-BB-TVH
4306-BB-TVH
4307-BB-TVH
4308-BB-TVH
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

28.25 €

1 Available 3 Days 15421715600149009500

41.66 €

1 Available 4 Days 174719209001250013200

36.06 €

1 Available 3 Days 25622434500940022900

54.45 €

1 12 Days 30722744000800030000

53.34 €

1 Available 3 Days 35803158000690040500

69.78 €

1 Available 5 Days 40903367000610048000

Tech Support