Deep groove ball bearings / single row / 623xx / 2RSR Lip seal / 623xx2RSR / similar to DIN 625-1 / FAG (62301-A-2RSR)

Deep groove ball bearings / single row / 623xx / 2RSR Lip seal / 623xx2RSR / similar to DIN 625-1 / FAG 62301-A-2RSR
  • Volume Discount

Product Details:

Manufacturer part number: 62301-A-2RSR

Brand: FAG

Price: 11.26

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 12 φ

Outer Diameter D: 37 φ

Width B (or T): 17 mm

Basic Dynamic Load Rating: 10300 N

Maximum Allowable Rotational Speed: 13900 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62301-A-2RSR

Part Number
62301-A-2RSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

11.26 €

1 Available 3 Days 1237171030013900Radial4200-----

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 623xx / 2RSR Lip seal / 623xx2RSR / similar to DIN 625-1 / FAG, part number 62301-A-2RSR.
You can find the detail information about specifications and dimensions on part number 62301-A-2RSR.

Variation of this product

Part Number
62300-A-2RSR
62302-A-2RSR
62302-A-2RSR-C3
62303-A-2RSR
62303-A-2RSR-C3
62304-A-2RSR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

13.03 €

1 Available 4 Days 103517810015000Radial3440-AvailableAvailable60kg

11.68 €

1 Available 3 Days 1542171190011500Radial5300-----
-

11.68 €

1 Available 3 Days 154217---------

16.53 €

1 Available 5 Days 174719143009700Radial6600-----
-

16.53 €

1 Available 5 Days 174719---------

19.40 €

1 Available 5 Days 205221169008900Radial7900-----

Tech Support