Deep groove ball bearings / single row / 63xxC / 63xx-C / similar to DIN 625-1 / FAG (6303-C)

Deep groove ball bearings / single row / 63xxC / 63xx-C / similar to DIN 625-1 / FAG 6303-C
  • Volume Discount

Product Details:

Manufacturer part number: 6303-C

Brand: FAG

Price: 3.77

Delivery time: 7 Days


Technical Data:

Inner Diameter d: 17 φ

Outer Diameter D: 47 φ

Width B (or T): 14 mm

Basic Dynamic Load Rating: 15800 N

Maximum Allowable Rotational Speed: 24500 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6303-C

Part Number
6303-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

3.77 €

1 Available 7 Days 1747141580024500Radial6500

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 63xxC / 63xx-C / similar to DIN 625-1 / FAG, part number 6303-C.
You can find the detail information about specifications and dimensions on part number 6303-C.

Variation of this product

Part Number
6303-C-C3
6305-C
6305-C-C3
6306-C
6306-C-C3
6306-M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

4.43 €

1 Available 5 Days 174714----

6.78 €

1 Available 5 Days 2562172470017800Radial11500
-

6.78 €

1 Available 5 Days 256217----

9.12 €

1 Available 5 Days 3072193200015100Radial16200
-

9.12 €

1 Available 5 Days 307219----
-

72.22 €

1 Available 4 Days 307219----

Tech Support