Deep groove ball bearings / single row / 63xx-C / HRS lip seal / 63xx-C-HRS / similar to DIN 625-1 / FAG (6311-C-HRS)

Deep groove ball bearings / single row / 63xx-C / HRS lip seal / 63xx-C-HRS / similar to DIN 625-1 / FAG 6311-C-HRS
  • Volume Discount

Product Details:

Manufacturer part number: 6311-C-HRS

Brand: FAG

Price: 55.82

Delivery time: 17 Days


Technical Data:

Inner Diameter d: 55 φ

Outer Diameter D: 120 φ

Width B (or T): 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6311-C-HRS

Part Number
6311-C-HRS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)

55.82 €

1 17 Days 5512029

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 63xx-C / HRS lip seal / 63xx-C-HRS / similar to DIN 625-1 / FAG, part number 6311-C-HRS.
You can find the detail information about specifications and dimensions on part number 6311-C-HRS.

Variation of this product

Part Number
6307-C-HRS-C3
6308-C-HRS
6308-C-HRS-C3
6311-C-HRS-C3
6312-C-HRS
6312-C-HRS-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)

23.07 €

1 Available 5 Days 358021

22.89 €

1 Available 3 Days 409023

29.75 €

1 Available 5 Days 409023

62.39 €

1 Available 5 Days 5512029

60.92 €

1 Available 3 Days 6013031

79.20 €

1 Available 5 Days 6013031

Tech Support