Drawn cup needle roller bearings with closed end BK..-RS, lip seal on one side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK1414-RS-L271
BK1614-RS-L271
BK2018-RS-L271
BK2518-RS-L271
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)

6.20 €

1 12 Days 142014

6.45 €

1 Available 5 Days 162214

6.98 €

1 7 Days 202618

7.72 €

1 17 Days 253218

Loading...

  1. 1

Tech Support