Housing units PCJ..-FA125, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection (PCJ25-XL-N-FA125)

Housing units PCJ..-FA125, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection PCJ25-XL-N-FA125
  • Volume Discount

Product Details:

Manufacturer part number: PCJ25-XL-N-FA125

Brand: INA

Price: 52.82

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 25 mm

Basic Load Rating, Dynamic Rating: 14900 N

Basic Load Rating, Static Rating: 7800 N

Width: 42.5 mm

H: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCJ25-XL-N-FA125

Part Number
PCJ25-XL-N-FA125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

52.82 €

1 Available 5 Days 2514900780042.5-CJ05

Loading...

  1. 1

This page is Housing units PCJ..-FA125, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection, part number PCJ25-XL-N-FA125.
You can find the detail information about specifications and dimensions on part number PCJ25-XL-N-FA125.

Variation of this product

Part Number
PCJ20-XL-N-FA125
PCJ30-XL-N-FA125
PCJ35-XL-N-FA125
PCJ40-XL-N-FA125
PCJ45-TV-FA125.5
PCJ45-XL-FA125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

46.54 €

1 Available 5 Days 2013600660042.5-CJ04

62.63 €

1 Available 5 Days 30207001130046.8-CJ06

54.09 €

1 Available 3 Days 35275001530050.5-CJ07

84.83 €

1 Available 5 Days 40345001980056.8-CJ08

-

1 4 Days 45325002040056.8137GEH.CJ09-TV-HLA

101.28 €

1 Available 5 Days 45345002040056.8-CJ09

Tech Support