Housing units RCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, R seals

Housing units RCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, R seals
  • Promotional pricing
  • Volume Discount
[Specifications]
・Shaft Bore Dia. d(mm): 17-120
・Width(mm): 40.5-120
・L(mm): 76-175

Housing units RCJ.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RCJ17-XL
RCJ20-XL-N
RCJ25-XL-N
RCJ30-XL-N
RCJ35-XL-N
RCJ40-XL-N
RCJ45-XL
RCJ50-XL-N
RCJ55-XL
RCJ60-XL-N
RCJ65-214
RCJ65-214-XL
RCJ70
RCJ70-XL
RCJ75
RCJ75-XL
RCJ80
RCJ80-XL
RCJ90
RCJ90-XL
RCJ100
RCJ100-XL
RCJ120-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
L
(mm)
Housing Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate

39.78 €

25.06 €

1 Available Same day

Stock

17101004750--40.576CJ03----

40.30 €

25.39 €

1 Same day

Stock

20136006600--45.686CJ04----

44.53 €

28.05 €

1 Same day

Stock

25149007800--4695CJ05----

53.80 €

1 Available 3 Days 301950011300--50.2108CJ06----

62.63 €

39.46 €

1 Same day

Stock

352750015300--53.5118CJ07----

71.92 €

45.31 €

1 Available Same day

Stock

403450019800--59.1130CJ08----

86.48 €

54.48 €

1 Same day

Stock

453450020400--59.1137CJ09----

95.65 €

1 Available 3 Days 503500023200--66.2143CJ10----

127.50 €

80.33 €

1 Available Same day

Stock

554600029000--74.6162CJ11----

161.57 €

101.79 €

1 Available Same day

Stock

605600036000--80.9175CJ12----
-

207.90 €

130.98 €

1 Same day

Stock

65----82.5------

174.42 €

1 Available 4 Days 65660004400018882.565-CJ145.97kgAvailableAvailable
-

207.90 €

130.98 €

1 Same day

Stock

70-----------

198.46 €

1 Available 3 Days 70660004400018882.670-CJ145.45kgAvailableAvailable
-

253.80 €

159.89 €

1 Same day

Stock

75----86.9------

243.97 €

1 Available 3 Days 75660004450019786.975-CJ156.38kgAvailableAvailable
-

285.30 €

179.74 €

1 Same day

Stock

80----88.9------

271.69 €

1 Available 3 Days 80760005400019770.380-CJ166.25kgAvailableAvailable
-

454.05 €

286.05 €

1 Same day

Stock

90-----------

382.57 €

1 Available 4 Days 901090007900023570.390-CJ188.88kgAvailableAvailable
-

634.05 €

399.45 €

1 Same day

Stock

100----77.5------

603.18 €

1 Available 3 Days 10013000093000265-100-CJ2012.25kgAvailableAvailable

827.23 €

1 Available 4 Days 120165000131000305-120-CJ2418kgAvailableAvailable

Loading...

  1. 1

Tech Support