Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RCJ25-XL-N-FA125 |
RCJ30-XL-N-FA125 |
RCJ35-XL-N-FA125 |
RCJ40-XL-N-FA125 |
RCJ45-XL-FA125 |
RCJ50-XL-N-FA125 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | L (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
56.69 € | 1 | Available | 5 Days | 25 | 14900 | 7800 | 46 | - | CJ05 | ||
68.73 € | 1 | Available | 5 Days | 30 | 20700 | 11300 | 50.2 | - | CJ06 | ||
79.67 € | 1 | Available | 5 Days | 35 | 27500 | 15300 | 53.5 | - | CJ07 | ||
67.00 € | 1 | Available | 3 Days | 40 | 34500 | 19800 | 59.1 | - | CJ08 | ||
109.29 € | 1 | Available | 5 Days | 45 | 34500 | 20400 | 59.1 | - | CJ09 | ||
122.20 € | 1 | Available | 5 Days | 50 | 37500 | 23200 | 66.2 | 143 | CJ10 |
Loading...
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Width(mm)
L(mm)
Housing
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes