Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RCSMF12-XL |
RCSMF15-XL |
RCSMF17-XL |
RCSMF20-XL |
RCSMF25-XL |
RCSMF30-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|
44.48 € | 1 | Available | 5 Days | 12 | 9800 | 4750 | 34.8 | FLAN65-RCSMF | ||
- | 44.72 € | 1 | Available | 5 Days | 15 | - | - | 34.8 | - | |
45.00 € | 1 | Available | 5 Days | 17 | 9800 | 4750 | 34.8 | FLAN65-RCSMF | ||
- | 47.15 € | 1 | Available |
Same day
Stock | 20 | - | - | 36.2 | - | |
52.77 € | 1 | Available | 5 Days | 25 | 14000 | 7800 | 36.2 | FLAN65-RCSMF | ||
- | 45.15 € | 1 | Available | 3 Days | 30 | - | - | 35 | - |
Loading...
H(mm) | 114 |
---|
Configure
Stock
Basic Attributes
Shaft Bore Dia. d(mm)
Width(mm)
Housing
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes