Locknuts HM, main dimensions to DIN 981

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM44T
HM44T-H11C
HM48T
HM52T
HM52T-H11A
HM56T
HM56T-H11A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Width retaining slot, b
(mm)
Fuse Thread, G Axial load capacity, static, F
(N)
Hight retaining slot, h
(mm)
Type details Weight
(g)

252.09 €

1 Available 3 Days 2502803220MB44Tr220X4200000010Standard5518
-

-

1 4 Days 2502803220MB44Tr220X4200000010With four additional nuts and eight tapped holes for locking clamps5518

352.54 €

1 17 Days 2703003420MB48Tr240X4240000010Standard6398

391.63 €

1 Available 3 Days 3003303524MB52Tr260X4270000012Standard8433
-

-

1 4 Days 3003303524MB52Tr260X4270000012With eight holes and thread8433

549.81 €

1 Available 5 Days 3203503624MB56Tr280X4300000012Standard9400
-

-

1 4 Days 3203503624MB56Tr280X4300000012With eight holes and thread9400

Loading...

  1. 1

Basic information

Chamfer angle(°) 30

Tech Support