Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HM3160 |
HM3164 |
HM3168 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
663.92 € | 1 | 17 Days | 340 | 380 | 40 | 24 | MS3160 | Tr300X4 | 3700000 | 12 | 12300 | |||
1,000.46 € | 1 | 17 Days | 360 | 400 | 42 | 24 | MS3164 | Tr320X5 | 3400000 | 12 | 13800 | |||
1,103.22 € | 1 | Available | 3 Days | 400 | 440 | 55 | 28 | MS3168 | Tr340X5 | 5300000 | 15 | 24800 |
Loading...
Chamfer angle(°) | 30 |
---|
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Width(mm)
Width retaining slot, b(mm)
Fuse
Thread, G
Axial load capacity, static, F(N)
Hight retaining slot, h(mm)
Type
Filter by standard shipping days
Optional Attributes